Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
V-belt pulleys
PPV pulleys
PPV-L
16 Grooves - V-belt pulleys PPV-L micro V dimensions
Chiaravalli
Open transmission
V-belt pulleys
PPV pulleys
PPV-L
16 Grooves - V-belt pulleys PPV-L micro V dimensions
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
48216125
Vertical Mode
Expand Table
Reset filters
EN
1/5
De
DE [mm]
Part number
CODE
design
EXEC
N° Grooves
NG
Taper bush
BUSH
F
F [mm]
P
P [mm]
S
S [mm]
Z
Z [mm]
C
C [mm]
Dm
DM [mm]
U
U [mm]
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
85
48216085
6
16
1215
86
7.75
42
22
-
-
61
0.72
CAST-IRON G20
90
48216090
6
16
1615
86
7.75
42
22
-
-
66
0.86
CAST-IRON G20
95
48216095
6
16
1615
86
7.75
42
22
-
-
71
1.47
CAST-IRON G20
100
48216100
6
16
2012
86
7.75
32
27
-
-
79
1.45
CAST-IRON G20
106
48216106
6
16
2012
86
7.75
32
27
-
-
82
1.71
CAST-IRON G20
112
48216112
6
16
2012
86
7.75
32
27
-
-
88
1.39
CAST-IRON G20
118
48216118
6
16
2517
86
7.75
45
20.5
-
-
97
1.76
CAST-IRON G20
125
48216125
6
16
2517
86
7.75
45
20.5
-
-
101
2.02
CAST-IRON G20
132
48216132
6
16
2517
86
7.75
45
20.5
-
-
108
1.96
CAST-IRON G20
160
48216160
6
16
3020
86
7.75
52
17
-
-
136
3.44
CAST-IRON G20
170
48216170
6
16
3020
86
7.75
52
17
-
-
146
3.75
CAST-IRON G20
180
48216180
6
16
3020
86
7.75
52
17
-
-
156
5.12
CAST-IRON G20
200
48216200
7
16
3020
86
7.75
52
17
28
146
176
6.03
CAST-IRON G20
224
48216224
7
16
3020
86
7.75
52
17
28
146
202
5.34
CAST-IRON G20
250
48216250
8
16
3535
89
7.75
86
1.5
28
178
228
6.99
CAST-IRON G20
280
48216280
8
16
3535
89
7.75
86
1.5
28
178
256
11.00
CAST-IRON G20
顯示壓縮表示形式(17 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Chiaravalli
- 16 Grooves
Shorttext
V-belt pulleys PPV-L micro V dimensions
上次修改
05.12.2024 16:44:47
單位
关键字
Open
dimensions
micro
pulleys
transmission
分類
CNS
CNSERPBASE Object Properties
Type Code
48216125
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
比較
上傳幾何圖形
Add one more to start
比較 (0/4)