2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HYOX6B5ZF

Expand Table
预览图
PREVIEWPERLINE
ORDERNO
application
APPLICATION
features
FEATURES
name
NAME
1
HYOX6B5ZF
Analog Digital InstrumentsMan-machine interface equipmentProcess indicator and controllers like Temp indicator, controller, Timers, CountersMeasuring indicating and control technology
Case size 96x96x110 mmDimensional size per DIN 43 700 - Panel flush mounting.Panel Mounting -- Case inserted into the cutout of the control panel from front and fastening clamps are fixed from rear.Front loading cassette offers electronic mounting facility.Snap-together design speeds up assembly.Accommodates Four PCBs, Two lengthwise boards, one display PCB behind the front cover, one small PCB inside back plate.PCB guides used as guide element for assembly and lengthwise PCB and Snap-On latches for display PCB.16 (8 + 8) Terminals has pressure plate captive to screws.Terminal-To-board Connection Options, Three versionPlug-In version, has leaf spring contact like card edge connectors, offers quick connections, deal whenever replacement are important to reduce downtime.Surface Mount version - solder tabs are soldered on PCB surface directly which eliminates wiring, cost effective for higher volumes.Wire jumper version - solder tabs and PCB are joined by wire jumperOptionally terminal can be custom-loaded on selected position for application configuration and to reduce cost as rest are filled using dummy terminal plugs.IP20 (finger protected) Protection against accidental contact, transparent terminal cover snap fits on Back Plate provides protectionComplete assembly of the electronic module before being installed into the caseEasy assembly and disassembly for servicingVentilation -- Case has ventilation slots for effective heat dissipation.Structured surface -- Case surface with erosion structure in attractive design.Customization Cutout holes in front plate possible
HYOX6B5ZF
顯示壓縮表示形式(1 Produkt)
訂購編碼HYOX6B5ZF
上次修改23.07.2024 06:47:26
單位

分類

CNS

CNSERPBASE Object Properties
Order NumberHYOX6B5ZF
Compare multiple parts
Add at least 2 products with