2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DDWADKCQQ

Expand Table
预览图
PREVIEWPERLINE
ORDERNO
application
APPLICATION
features
FEATURES
name
NAME
1
DDWADKCQQ
Analog Digital InstrumentsMan-machine interface equipmentProcess indicator and controllers like Temp indicator, controller, Timers, CountersMeasuring indicating and control technology
Case size 72x72x 110 mmDimensional size per DIN 43 700 - Panel flush mounting.Panel Mounting -- Case inserted into the cutout of the control panel from front and fastening clamps are fixed from rear.Front loading cassette offers electronic mounting facility.Cassette versatile assembly of front plate, back plate, Metal plate, Metal angles and PCBs.Front plate available in plain with Std. cut out & display sheet.Back plate in plain with integral moulded terminals.Terminals 12 (6+6) wire solder type PCB insertion type.Customization Cutout holes in front plate possible
DDWADKCQQ
顯示壓縮表示形式(1 Produkt)
訂購編碼DDWADKCQQ
上次修改23.07.2024 06:47:27
單位

分類

CNS

CNSERPBASE Object Properties
Order NumberDDWADKCQQ
Compare multiple parts
Add at least 2 products with