2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 1800934

Expand Table
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
1800934
MSTBT 2,5/ 2-ST-5,08 BK
PCB connector
PCB connector, nominal cross section: 2.5 mm², color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: MSTBT 2,5/..-ST, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard
Phoenix Contact GmbH & Co. KG
31
4017918955243
10.160
15
顯示壓縮表示形式(1 Produkt)
訂購編碼1800934
ShorttextPCB connector
LongtextPCB connector, nominal cross section: 2.5 mm², color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: MSTBT 2,5/..-ST, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard
上次修改11.02.2026 08:46:29
單位

分類

CNS

CNSERPBASE Object Properties
Description longPCB connector, nominal cross section: 2.5 mm², color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: MSTBT 2,5/..-ST, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard
Description shortPCB connector
GTIN-Code4017918955243
Order Number1800934
CNSPHYPROP Physical Properties

ECLASS 14.0

27-46-02-02 PCB connector (conductor connection)
Type of connection conductorScrew connection
Type of interlockwithout
Type of packagingpacked in cardboard
Product typeMSTBT 2,5/ 2-ST-5,08 BK
GTIN4017918955243
product article number of manufacturer1800934
Manufacturer namePhoenix Contact GmbH & Co. KG
Number of rows1
Application standardsIEC 61984
address of additional linkhttp://www.phoenixcontact.com/product/1800934
Manufacturer product familyMSTBT 2,5/..-ST
Manufacturer product descriptionPCB connector, nominal cross section: 2.5 mm², color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: MSTBT 2,5/..-ST, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard
Manufacturer product designationPCB connector
GLN of manufacturer4063151
Rated voltage (II/2)630 V
Rated voltage (III/2)320 V
Rated voltage (III/3)250 V
Rated surge voltage (II/2)4 kV
Rated surge voltage (III/2)4 kV
Rated surge voltage (III/3)4 kV
Grid dimensions 15.080 mm
Locking systemnone
Number of conductor connections per pole2
Conductor connection direction0 °
min. conductor cross-section (flexible wire with ferrule without plastic collar)0.250 mm^2
max. conductor cross-section (flexible wire with ferrule without plastic collar)2.500 mm^2
min. conductor cross-section (flexible wire with ferrule with plastic collar)0.250 mm^2
max. conductor cross-section (flexible wire with ferrule with plastic collar)2.500 mm^2
Plug-in direction0 °
lower limit temperature-40 °C
upper limit temperature100 °C
Coating plug contact areaTin (Sn)
Coating conductor contact areaTin (Sn)
height15 mm
certificate/approvalCSA, cULus Recognized
depth18.200 mm
Assemblyplugged-in
width10.160 mm

ECLASS 13.0

27-46-02-02 PCB connector (conductor connection)
Type of connection conductorScrew connection
Type of interlockwithout
Contact designSocket
Type of packagingpacked in cardboard
Material of the contactCopper
rated current12 A
Product typeMSTBT 2,5/ 2-ST-5,08 BK
GTIN4017918955243
product article number of manufacturer1800934
Manufacturer namePhoenix Contact GmbH & Co. KG
Number of rows1
Application standardsIEC 61984
address of additional linkhttp://www.phoenixcontact.com/product/1800934
Pole number2
Manufacturer product familyMSTBT 2,5/..-ST
Manufacturer product descriptionPCB connector, nominal cross section: 2.5 mm², color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: MSTBT 2,5/..-ST, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard
Manufacturer product designationPCB connector
GLN of manufacturer4063151
Rated voltage (II/2)630 V
Rated voltage (III/2)320 V
Rated voltage (III/3)250 V
Rated surge voltage (II/2)4 kV
Rated surge voltage (III/2)4 kV
Rated surge voltage (III/3)4 kV
Grid dimensions 15.080 mm
Locking systemnone
Number of conductor connections per pole2
Conductor connection direction0 °
min. conductor cross-section (flexible wire with ferrule without plastic collar)0.250 mm^2
max. conductor cross-section (flexible wire with ferrule without plastic collar)2.500 mm^2
min. conductor cross-section (flexible wire with ferrule with plastic collar)0.250 mm^2
max. conductor cross-section (flexible wire with ferrule with plastic collar)2.500 mm^2
Plug-in direction0 °
lower limit temperature-40 °C
upper limit temperature100 °C
Coating plug contact areaTin (Sn)
Coating conductor contact areaTin (Sn)
height15 mm
color of housingblack
certificate/approvalCSA, cULus Recognized
depth18.200 mm
flammability rating of the insulating material (based on UL 94)V0
material of insulationPA
Max. line cross section, flexible2.500 mm^2
Max. line cross section, rigid2.500 mm^2
Min. line cross section, flexible0.200 mm^2
Min. line cross section, rigid0.200 mm^2
Assemblyplugged-in
width10.160 mm

ETIM 10.0

EC002638 Cable connector
Contact typeSocket
Material contactCopper
Rated current In12 A
Number of poles2
Housing colourblack
Material insulation bodyPA
Connectable conductor cross section fine-strand without cable end sleeve2.500 mm^2
Connectable conductor cross section solid-core2.500 mm^2

ETIM 9.0

EC002638 Cable connector
Contact typeSocket
Material contactCopper
Rated current In12 A
Number of poles2
Housing colourblack
Inflammability class of insulation material according to with UL94V0
Material insulation bodyPA
Connectable conductor cross section fine-strand without cable end sleeve2.500 mm^2
Connectable conductor cross section solid-core2.500 mm^2
Add at least 2 products with