2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

21031-075105

Expand Table
EN
1/5
预览图
PREVIEWPERLINE
Order No.
BEST
total height
A [mm]
Width
B [mm]
Width
B1 [mm]
Stroke
C [mm]
height of carriage
D [mm]
Borehole distance
E [mm]
number of fastening holes E/M internal part
TI
number of fastening holes E/M external part
TA
Height
I [mm]
Length
L [mm]
Length
L1 [mm]
threaded hole
M [mm]
lateral threaded hole
N [mm]
Length
O [mm]
Length
R [mm]
load-bearing capacity
F [N]
MX [Nm]
1
2
3
4
5
6
7
21031-050080
25
50
49.5
25
15.0
28
4
6
17.6
80
50
M 4
M 5
14
6
109
2
21031-050105
25
50
49.5
50
15.0
28
4
8
17.6
105
50
M 4
M 5
14
6
61
2
21031-075105
32
75
74.5
25
19.5
62
4
4
22.5
105
75
M 5
M 5
15
6
290
5
21031-075130
32
75
74.5
50
19.5
62
4
4
22.5
130
75
M 5
M 5
15
6
168
5
21031-100135
40
100
99.5
25
24.0
86
4
4
27.5
135
100
M 6
M 6
15
6
586
11
21031-100160
40
100
99.5
50
24.0
86
4
4
27.5
160
100
M 6
M 6
15
6
351
11
21031-100260
40
100
99.5
100
24.0
86
4
6
27.5
260
150
M 6
M 6
15
6
395
23
顯示壓縮表示形式(7 Produkt)

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-30-17-04 異型線性運動模組/輪軸導軌