過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem moves Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Linear glide guides
21210 - Miniature linear guide system DryLin® T
norelem
...
Linear glide guides
21210 - Miniature linear guide system DryLin® T
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
21210-0920
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
预览图
PREVIEWPERLINE
Order No.
BEST
version
AUSF
size
GR
distance
A [mm]
distance
A1 [mm]
width
B [mm]
width
B2 [mm]
Thread
D [mm]
Diameter
D1 [mm]
height
H [mm]
height
H1 [mm]
height
H4 [mm]
Length
L3 [mm]
Length
L4 [mm]
COY [N]
(-Y)
CO [N]
COZ [N]
MOX [Nm]
MOY [Nm]
MOZ [Nm]
1
2
3
4
5
6
7
8
9
21210-0900
fixed bearing standard
9
15
13
20
5.5
M 2
4.4
10
1.7
7.2
29
18
480
480
240
3.4
1.8
1.8
21210-1200
fixed bearing standard
12
20
15
27
7.5
M 3
6.5
13
2.2
9.5
34
22
960
960
480
9.2
4.4
4.4
21210-1500
fixed bearing standard
15
25
20
32
8.5
M 3
6.5
16
2.8
11.0
42
31
1400
1400
700
17.0
8.0
8.0
21210-0920
Floating bearing in the y-direction
9
15
13
20
5.5
M 2
4.4
10
1.7
7.2
29
18
480
480
240
3.4
1.8
1.8
21210-1220
Floating bearing in the y-direction
12
20
15
27
7.5
M 3
6.5
13
2.2
9.5
34
22
960
960
480
9.2
4.4
4.4
21210-1520
Floating bearing in the y-direction
15
25
20
32
8.5
M 3
6.5
16
2.8
11.0
42
31
1400
1400
700
17.0
8.0
8.0
21210-0930
Floating bearing in the z-direction
9
15
13
20
5.5
M 2
4.4
10
1.7
7.2
29
18
480
480
240
3.4
1.8
1.8
21210-1230
Floating bearing in the z-direction
12
20
15
27
7.5
M 3
6.5
13
2.2
9.5
34
22
960
960
480
9.2
4.4
4.4
21210-1530
Floating bearing in the z-direction
15
25
20
32
8.5
M 3
6.5
16
2.8
11.0
42
31
1400
1400
700
17.0
8.0
8.0
顯示壓縮表示形式(9 Produkt)
零件資訊
相似件
Request for quote (RFQ)
norelem
- 21210
訂購編碼
21210-0920
Shorttext
Miniature linear guide system DryLin® T
上次修改
04.09.2025 15:16:10
單位
关键字
Carriage
Double tube linear
Guides
Level
Miniature linear guide
Motorised
Position indicator
Position sensors
Roller guide rail
Scales
Telescopic slides
actuator
ball bearings
components
glide
guides Linear
linear
linear plain bearings
machine
moves
plant construction
positioning systems
profile guide rails
round
system
systems
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-30-01-01 線性滑動軸承(導軌)