過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem moves Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Telescopic slides
21335 - Telescopic slides, steel for side mounting, full extension, load capacity up to 100 kg
norelem
...
Telescopic slides
21335 - Telescopic slides, steel for side mounting, full extension, load capacity up to 100 kg
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
21335-0500
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
预览图
PREVIEWPERLINE
Order No.
BEST
Hersteller Artikelnummer
HER [mm]
distance
BX [mm]
stroke
S [mm]
distance
A [mm]
distance
A1 [mm]
distance
A2 [mm]
distance
A3 [mm]
distance
A4 [mm]
distance
A5 [mm]
distance
A6 [mm]
distance
A7 [mm]
width
B [mm]
height
H [mm]
Length
L [mm]
Loading per pair kg
TRAGKRAFT [kg]
Approx. weight
GEW [kg]
Assembly
MONTAGE
Product type
PTYP
Verpackungsart
VA
Artikelübersicht
ARTU
1
2
3
4
5
6
21335-0400
DZ5417-0040EC
500
0.0
26
160
192
-
-
128
160
288
17.5
54
400
45
1.9700
Montage seitlich
standard
1 Stück = 1 Paar
Artikelübersicht
21335-0450
DZ5417-0045EC
500
0.0
26
192
224
-
-
160
192
320
17.5
54
450
45
2.2500
Montage seitlich
standard
1 Stück = 1 Paar
Artikelübersicht
21335-0500
DZ5417-0050EC
500
0.0
26
160
192
256
288
192
224
384
17.5
54
500
50
2.5600
Montage seitlich
standard
1 Stück = 1 Paar
Artikelübersicht
21335-0550
DZ5417-0055EC
500
0.0
26
192
224
288
320
192
224
416
17.5
54
550
50
2.8500
Montage seitlich
standard
1 Stück = 1 Paar
Artikelübersicht
21335-0600
DZ5417-0060EC
500
0.0
26
224
256
352
384
224
256
480
17.5
54
600
50
3.1300
Montage seitlich
standard
1 Stück = 1 Paar
Artikelübersicht
21335-0700
DZ5417-0070EC
500
0.0
26
288
320
448
480
256
288
576
17.5
54
700
55
3.8000
Montage seitlich
standard
1 Stück = 1 Paar
Artikelübersicht
顯示壓縮表示 (6 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
norelem
- 21335
訂購編碼
21335-0500
Shorttext
Telescopic slides, steel for side mounting, full extension, load capacity up to 100 kg
上次修改
04.09.2025 15:16:18
單位
关键字
Carriage
Double tube linear
Guides
Level
Motorised
Position indicator
Position sensors
Roller guide rail
Scales
Telescopic slides
actuator
ball bearings
components
full extension
glide
guides Linear
linear
linear plain bearings
load capacity up
machine
moves
plant construction
positioning systems
profile guide rails
round
side mounting
steel
systems
分類
CNS
CNSERPBASE Object Properties
Order Number
21335-0500
RoHS認證
Yes
GTIN-Code
4059495695044
Customs Tariff Number
83024230
Maintenance Intervals
Maintenance interval see operating instructions
CNSPHYPROP Physical Properties