2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

252105

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Body Finish
BF
Body Material
BM
Impedance
IMPEDANCE
Insulator Material
IM
IP Rating
IPR
Gender
GENDER
Operating Level
OL
Isolated
ISOLATED
Low PIM
LPIM
Frequency Max
FM
Temp Max
TMAX
Temp Min
TMIN
Non-Magnetic
NM
Contact Finish
CF
Contact Material
CMAT
1
252105
RF Connector MCX Straight PCB Jack Through Hole 50 Ohm
Gold
Brass
50
PTFE
Not Rated
Jack
Commercial
No
No
6
165
-65
No
Gold
Beryllium Copper
顯示壓縮表示形式(1 Produkt)
訂購編碼252105
上次修改02.11.2020 13:41:07
單位
关键字

分類

CNS

CNSERPBASE Object Properties