2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 2702134

Expand Table
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
2702134
IB IL CNT-XC-PAC
Function module
Inline, Function terminal, Counter input for 24 V signals: 1, Control input for 24 V signals: 1, Switching output: 1, 24 V DC, 0.5 A, Extreme conditions version, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Phoenix Contact GmbH & Co. KG
38
4046356981798
24.300
136.040
顯示壓縮表示形式(1 Produkt)
訂購編碼2702134
ShorttextFunction module
LongtextInline, Function terminal, Counter input for 24 V signals: 1, Control input for 24 V signals: 1, Switching output: 1, 24 V DC, 0.5 A, Extreme conditions version, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
上次修改26.02.2026 18:55:16
單位

分類

CNS

CNSERPBASE Object Properties
Description longInline, Function terminal, Counter input for 24 V signals: 1, Control input for 24 V signals: 1, Switching output: 1, 24 V DC, 0.5 A, Extreme conditions version, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Description shortFunction module
GTIN-Code4046356981798
Order Number2702134
CNSPHYPROP Physical Properties

ECLASS 14.0

27-24-26-05 現場匯流排,分散式週邊設備-功能/工藝模組
Product typeIB IL CNT-XC-PAC
GTIN4046356981798
product article number of manufacturer2702134
Manufacturer namePhoenix Contact GmbH & Co. KG
address of additional linkhttp://www.phoenixcontact.com/product/2702134
SILcl acc. to EN 620610
Manufacturer product descriptionInline, Function terminal, Counter input for 24 V signals: 1, Control input for 24 V signals: 1, Switching output: 1, 24 V DC, 0.5 A, Extreme conditions version, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Manufacturer product designationFunction module
GLN of manufacturer4063151
URI of manufacturerwww.phoenixcontact.com
URI of the producthttp://www.phoenixcontact.com/product/2702134
certificate/approvalcULus Recognized

ECLASS 13.0

27-24-26-05 現場匯流排,分散式週邊設備-功能/工藝模組
frequency measurement possibleYes
function block automatic reset presentNo
function block contactless-acting protective devices presentNo
function block operating mode selection presentNo
function block access control presentNo
IO-link master presentNo
Performance level acc. to EN ISO 13849-1without
contactor control functional block presentNo
function block affirm pushbutton presentNo
function block 2-hand switching presentNo
function block restart blockage presentNo
function/technology module suitable forCounter input
supported protocolPROFIBUS DP
transmission standardKEINE
Product typeIB IL CNT-XC-PAC
safety integrity level (SIL)without
Number of HW interfaces Industrial Ethernet0
Number of HW interfaces parallel0
Number of HW interfaces PROFINET0
Number of HW interfaces serial RS2320
Number of HW interfaces serial RS4220
Number of HW interfaces serial RS4850
Number of HW interfaces serial TTY0
Number of HW interfaces USB0
Number of HW interfaces Wireless0
Number of HW interfaces, other0
GTIN4046356981798
product article number of manufacturer2702134
Manufacturer namePhoenix Contact GmbH & Co. KG
Number of functions1
address of additional linkhttp://www.phoenixcontact.com/product/2702134
SILcl acc. to EN 620610
Manufacturer product descriptionInline, Function terminal, Counter input for 24 V signals: 1, Control input for 24 V signals: 1, Switching output: 1, 24 V DC, 0.5 A, Extreme conditions version, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Manufacturer product designationFunction module
GLN of manufacturer4063151
URI of manufacturerwww.phoenixcontact.com
URI of the producthttp://www.phoenixcontact.com/product/2702134
height136.040 mm
certificate/approvalcULus Recognized
depth70.510 mm
Corresponding operating medium (Ex ia)No
Corresponding operating medium (Ex ib)No
Field bus connection possible via separate bus couplersYes
Emergency shutdown presentNo
Optical interface presentNo
System components presentYes
suitable for safety functionsNo
Explosion protection categories for gaseswithout
Explosion protected category for dustswithout
width24.300 mm
degree of protectionIP20

ETIM 10.0

EC001601 Fieldbus, decentr. periphery - function-/technology module
Frequency measurementYes
Function block automatic resetNo
Function block contactless working protection installationNo
Function block operating mode selectionNo
Function block access controlNo
IO link masterNo
Performance level according to EN ISO 13849-1without
Contactor control function blockNo
Function block affirm pushbuttonNo
Function block 2-hand switchingNo
Function block restart blockageNo
Suitable for countingCounter input
Supporting protocol for ModbusPROFIBUS DP
Supporting protocol for AS-Interface Safety at WorkPROFIBUS DP
Supporting protocol for DeviceNet SafetyPROFIBUS DP
Supporting protocol for PROFINET CBAPROFIBUS DP
Supporting protocol for Foundation FieldbusPROFIBUS DP
Supporting protocol for EtherNet/IPPROFIBUS DP
Supporting protocol for INTERBUS-SafetyPROFIBUS DP
Supporting protocol for PROFINET IOPROFIBUS DP
Supporting protocol for SafetyBUS pPROFIBUS DP
Supporting protocol for SERCOSPROFIBUS DP
Supporting protocol for PROFIsafePROFIBUS DP
Supporting protocol for TCP/IPPROFIBUS DP
Supporting protocol for PROFIBUSPROFIBUS DP
Supporting protocol for INTERBUSPROFIBUS DP
Supporting protocol for KNXPROFIBUS DP
Supporting protocol for DeviceNetPROFIBUS DP
Supporting protocol for SUCONETPROFIBUS DP
Supporting protocol for Data-HighwayPROFIBUS DP
Supporting protocol for ASIPROFIBUS DP
Supporting protocol for other bus systemsPROFIBUS DP
Supporting protocol for LONPROFIBUS DP
Supporting protocol for CANPROFIBUS DP
Radio standard BluetoothKEINE
SIL according to IEC 61508without
Number of HW-interfaces industrial Ethernet0
Number of HW-interfaces parallel0
Number of interfaces PROFINET0
Number of HW-interfaces RS-2320
Number of HW-interfaces RS-4220
Number of HW-interfaces RS-4850
Number of HW-interfaces serial TTY0
Number of HW-interfaces USB0
Number of HW-interfaces wireless0
Number of HW-interfaces other0
Number of functions1
Height136.040 mm
Depth70.510 mm
Appendant operation agent (Ex ia)No
Appendant operation agent (Ex ib)No
Fieldbus connection over separate bus coupler possibleYes
Function block emergency stopNo
With optical interfaceNo
System accessoryYes
Suitable for safety functionsNo
Explosion safety category for gaswithout
Explosion safety category for dustwithout
Width24.300 mm
Degree of protection (IP)IP20

ETIM 9.0

EC001601 Fieldbus, decentr. periphery - function-/technology module
Frequency measurementYes
Function block automatic resetNo
Function block contactless working protection installationNo
Function block operating mode selectionNo
Function block access controlNo
IO link masterNo
Performance level according to EN ISO 13849-1without
Contactor control function blockNo
Function block affirm pushbuttonNo
Function block 2-hand switchingNo
Function block restart blockageNo
Suitable for countingCounter input
Supporting protocol for ModbusPROFIBUS DP
Supporting protocol for AS-Interface Safety at WorkPROFIBUS DP
Supporting protocol for DeviceNet SafetyPROFIBUS DP
Supporting protocol for PROFINET CBAPROFIBUS DP
Supporting protocol for Foundation FieldbusPROFIBUS DP
Supporting protocol for EtherNet/IPPROFIBUS DP
Supporting protocol for INTERBUS-SafetyPROFIBUS DP
Supporting protocol for PROFINET IOPROFIBUS DP
Supporting protocol for SafetyBUS pPROFIBUS DP
Supporting protocol for SERCOSPROFIBUS DP
Supporting protocol for PROFIsafePROFIBUS DP
Supporting protocol for TCP/IPPROFIBUS DP
Supporting protocol for PROFIBUSPROFIBUS DP
Supporting protocol for INTERBUSPROFIBUS DP
Supporting protocol for KNXPROFIBUS DP
Supporting protocol for DeviceNetPROFIBUS DP
Supporting protocol for SUCONETPROFIBUS DP
Supporting protocol for Data-HighwayPROFIBUS DP
Supporting protocol for ASIPROFIBUS DP
Supporting protocol for other bus systemsPROFIBUS DP
Supporting protocol for LONPROFIBUS DP
Supporting protocol for CANPROFIBUS DP
Radio standard BluetoothKEINE
SIL according to IEC 61508without
Number of HW-interfaces industrial Ethernet0
Number of HW-interfaces parallel0
Number of interfaces PROFINET0
Number of HW-interfaces RS-2320
Number of HW-interfaces RS-4220
Number of HW-interfaces RS-4850
Number of HW-interfaces serial TTY0
Number of HW-interfaces USB0
Number of HW-interfaces wireless0
Number of HW-interfaces other0
Number of functions1
Height136.040 mm
Depth70.510 mm
Appendant operation agent (Ex ia)No
Appendant operation agent (Ex ib)No
Fieldbus connection over separate bus coupler possibleYes
Function block emergency stopNo
With optical interfaceNo
System accessoryYes
Suitable for safety functionsNo
Explosion safety category for gaswithout
Explosion safety category for dustwithout
Width24.300 mm
Degree of protection (IP)IP20
Compare multiple parts
Add at least 2 products with