2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HALLITE 2234300

Expand Table
EN
1/5
Order number
CNSORDERNO
Important note
VERSION
Rod Diameter Ød1
DD1 [mm]
Tolerance f9
TOL1
Bore Diameter ØD1
D1 [mm]
Tolerance H11
TOL2
Bearing Housing Diameter ØD2
D2 [mm]
Tolerance H11
TOL3
Length L1
L1 [mm]
Length L2
L2 [mm]
Web info
INFO
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
2233600
installed version
35
-0.025/-0.087
47
+0.16/+0.00
41.0
+0.16/+0.00
6.0
9.0
Web info
6586500
installed version
36
-0.025/-0.087
44
+0.16/+0.00
41.5
+0.16/+0.00
5.0
6.4
Web info
2233700
installed version
36
-0.025/-0.087
48
+0.16/+0.00
42.0
+0.16/+0.00
6.0
9.0
Web info
6586600
installed version
40
-0.025/-0.087
48
+0.16/+0.00
45.5
+0.16/+0.00
5.0
6.4
Web info
2233800
installed version
40
-0.025/-0.087
52
+0.19/+0.00
46.0
+0.16/+0.00
6.0
9.0
Web info
2233900
installed version
42
-0.025/-0.087
54
+0.19/+0.00
48.0
+0.19/+0.00
6.0
9.0
Web info
6586700
installed version
45
-0.025/-0.087
53
+0.19/+0.00
50.5
+0.19/+0.00
5.0
6.4
Web info
2234000
installed version
45
-0.025/-0.087
57
+0.19/+0.00
51.0
+0.19/+0.00
6.0
9.0
Web info
6586800
installed version
50
-0.025/-0.087
58
+0.19/+0.00
55.5
+0.19/+0.00
5.0
6.4
Web info
2234200
installed version
50
-0.025/-0.087
62
+0.19/+0.00
55.5
+0.19/+0.00
6.0
9.0
Web info
2234300
installed version
55
-0.030/-0.104
67
+0.19/+0.00
61.0
+0.19/+0.00
6.0
9.0
Web info
6586900
installed version
56
-0.030/-0.104
66
+0.19/+0.00
63.0
+0.19/+0.00
6.3
8.1
Web info
2234400
installed version
56
-0.030/-0.104
68
+0.19/+0.00
62.0
+0.19/+0.00
6.0
9.0
Web info
2234500
installed version
60
-0.030/-0.104
72
+0.19/+0.00
66.0
+0.19/+0.00
6.0
9.0
Web info
6587000
installed version
63
-0.030/-0.104
73
+0.19/+0.00
70.0
+0.19/+0.00
6.3
8.1
Web info
2234600
installed version
63
-0.030/-0.104
75
+0.19/+0.00
69.0
+0.19/+0.00
6.0
9.0
Web info
2234700
installed version
65
-0.030/-0.104
77
+0.19/+0.00
71.0
+0.19/+0.00
6.0
9.0
Web info
6587100
installed version
70
-0.030/-0.104
80
+0.19/+0.00
77.0
+0.19/+0.00
6.3
8.1
Web info
2234800
installed version
70
-0.030/-0.104
82
+0.22/+0.00
76.0
+0.19/+0.00
6.0
9.0
Web info
顯示壓縮表示形式(49 Produkt)
訂購編碼2234300
ShorttextWipers
上次修改05.03.2024 06:29:53
單位
关键字

分類

CNS

CNSERPBASE Object Properties