2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6012-2RZ-C&U

Expand Table
EN
1/5
brand
BRA
bearing accuracy
ACC
bearing clearance
CLE
Post code
POST
national standard material
MAT1
Equivalent material
MAT2
seal ring material
SEAL
model
MOD
d
DD [mm]
D
D [mm]
B
B [mm]
r
RR [min]
Cr
CR [KN]
22|61906-2RZ-C&U
23|6310-2RZ-C&U
24|61811-2RZ-C&U
25|61911-2RZ-C&U
26|6011-2RZ-C&U
27|6211-2RZ-C&U
28|6311-2RZ-C&U
29|61812-2RZ-C&U
30|61912-2RZ-C&U
31|6012-2RZ-C&U
32|6212-2RZ-C&U
33|6312-2RZ-C&U
34|61813-2RZ-C&U
35|61913-2RZ-C&U
36|6013-2RZ-C&U
37|6213-2RZ-C&U
38|6313-2RZ-C&U
39|61814-2RZ-C&U
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
61806-2RZ-C&U
30
42
7
0.3
4.96
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
61906-2RZ-C&U
30
47
9
0.3
7.24
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
6310-2RZ-C&U
50
110
27
2.0
62.00
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
61811-2RZ-C&U
55
72
9
0.3
9.10
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
61911-2RZ-C&U
55
80
13
1.0
15.96
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
6011-2RZ-C&U
55
90
18
1.1
30.90
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
6211-2RZ-C&U
55
100
21
1.5
43.40
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
6311-2RZ-C&U
55
120
29
2.0
71.50
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
61812-2RZ-C&U
60
78
10
0.3
9.10
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
61912-2RZ-C&U
60
85
13
1.0
28.70
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
6012-2RZ-C&U
60
95
18
1.1
30.70
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
6212-2RZ-C&U
60
110
22
1.5
52.40
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
6312-2RZ-C&U
60
130
31
2.1
81.80
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
61813-2RZ-C&U
65
85
10
0.6
11.90
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
61913-2RZ-C&U
65
90
13
1.0
17.40
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
6013-2RZ-C&U
65
100
18
1.1
29.20
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
6213-2RZ-C&U
65
120
23
1.5
57.20
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
6313-2RZ-C&U
65
140
33
2.1
92.70
C&U
P0
Standard clearance(CN/C0)
2RZ(Non contact type with rubber sealing ring on both sides)
GCr15
SUJ2
NBR
61814-2RZ-C&U
70
90
10
0.6
12.20
顯示壓縮表示形式(62 Produkt)
ShorttextDeep groove ball bearing/Non contact/Type with rubber sealing ring
上次修改25.11.2025 10:51:27
單位

分類

CNS

CNSERPBASE Object Properties