2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5004778

Expand Table
1/5
Item Number
IN
LOD Level
LOD
Nominal Diameter
DN [mm]
Pressure Rating
PN
Ø Pipe
P [mm]
Ø
D [mm]
K [mm]
C [mm]
L [mm]
Bolts quantity
Q [mm]
Thread
T
Weight
W [kg]
Product link
PL
1
2
3
4
5
6
7
8
9
10
11
12
5004681
400
40
PN10 PN16
56
150
110
50
58
4
M 16
1.6
Link
5004774
400
50
PN10 PN16
66
165
125
60
71
4
M 16
2.9
Link
5004775
400
60
PN10 PN16
77
175
135
60
73
4
M 16
3.2
Link
5004776
400
65
PN10 PN16
82
185
145
63
79
4
M 16
3.7
Link
5004777
400
80
PN10 PN16
98
200
160
59
76
8
M 16
3.9
Link
5004778
400
80
PN10 PN16
101
200
160
59
76
8
M 16
3.5
Link
5004779
400
100
PN10 PN16
118
220
180
60
78
8
M 16
4.6
Link
5004781
400
125
PN10 PN16
144
250
210
62
85
8
M 16
6.0
Link
5004782
400
150
PN10 PN16
170
285
240
87
98
8
M 20
9.3
Link
5004784
400
200
PN10
222
340
295
90
105
8
M 20
14.0
Link
5004786
400
250
PN10
274
400
355
90
105
12
M 20
17.5
Link
5004787
400
300
PN10
326
455
405
90
105
12
M 20
21.7
Link
顯示壓縮表示 (12 konfigurierbares Produkt)
訂購編碼5004778
ShorttextRestraint flange adapter for ductile iron pipes
上次修改13.10.2025 09:44:36
單位

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Add at least 2 products with