Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
V-belt pulleys
PPV pulleys
PPV-J
8 Grooves - V-belt pulleys PPV-J micro V dimensions
Chiaravalli
Open transmission
V-belt pulleys
PPV pulleys
PPV-J
8 Grooves - V-belt pulleys PPV-J micro V dimensions
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
48108095
Vertical Mode
Expand Table
Reset filters
EN
1/5
De
DE [mm]
Part number
CODE
design
EXEC
N° Grooves
NG
Taper bush
BUSH
S
S [mm]
Z
Z [mm]
Dm
DM [mm]
U
U [mm]
d
D [mm]
F
F [mm]
P
P [mm]
Weight
WEIGHT [kg]
Material
MAT
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
40
48108040
1
8
-
32
-
-
-
12
-
3.31
0.24
STEEL C45
45
48108045
1
8
-
32
-
-
-
12
-
3.31
0.32
STEEL C45
50
48108050
1
8
-
32
-
-
-
12
-
3.31
0.4
STEEL C45
56
48108056
2
8
1108
23
-
-
-
-
23
3.31
0.39
CAST-IRON G20
63
48108063
2
8
1108
23
-
-
-
-
23
3.31
0.5
CAST-IRON G20
71
48108071
2
8
1108
23
-
-
-
-
23
3.31
0.64
CAST-IRON G20
75
48108075
2
8
1108
23
-
-
-
-
23
3.31
0.72
CAST-IRON G20
80
48108080
4
8
1610
26
3
70
-
-
23
3.31
0.41
CAST-IRON G20
85
48108085
4
8
1610
26
3
70
-
-
23
3.31
0.51
CAST-IRON G20
90
48108090
4
8
1610
26
3
70
-
-
23
3.31
0.62
CAST-IRON G20
95
48108095
4
8
1610
26
3
82
-
-
23
3.31
0.78
CAST-IRON G20
100
48108100
4
8
1610
26
3
82
-
-
23
3.31
0.9
CAST-IRON G20
106
48108106
4
8
1610
26
3
82
-
-
23
3.31
1.05
CAST-IRON G20
112
48108112
4
8
1610
26
3
90
-
-
23
3.31
1.25
CAST-IRON G20
118
48108118
4
8
1610
26
3
90
-
-
23
3.31
1.43
CAST-IRON G20
125
48108125
4
8
1610
26
3
90
-
-
23
3.31
1.64
CAST-IRON G20
132
48108132
4
8
1610
26
3
90
-
-
23
3.31
1.88
CAST-IRON G20
140
48108140
4
8
1610
26
3
90
-
-
23
3.31
1.6
CAST-IRON G20
160
48108160
5
8
2012
32
4.5
110
-
-
23
3.31
3.01
CAST-IRON G20
顯示壓縮表示形式(23 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Chiaravalli
- 8 Grooves
Shorttext
V-belt pulleys PPV-J micro V dimensions
上次修改
24.09.2024 10:13:53
單位
关键字
Open
dimensions
micro
pulleys
transmission
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
比較
上傳幾何圖形
Add one more to start
比較 (0/4)