2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

41450048

Expand Table
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
T
design
EXEC
Taper bush
BUSH
Max bore
BM
Dp
DP [mm]
De
DE [mm]
Df flanges
DF
Dm Hub
DM [mm]
Di
DI [mm]
F
F [mm]
S
S [mm]
P
P [mm]
Flange number
NF
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
TL 28- 8M- 50
41450028
28
2F
1210
32
71.30
70.08
75
-
50
60
25
35
79
0.60
STEEL C45
TL 30- 8M- 50
41450030
30
2F
1615
42
76.39
75.13
82.5
-
58
60
38
22
73
0.65
STEEL C45
TL 32- 8M- 50
41450032
32
2F
1615
42
81.49
80.16
87
-
63
60
38
22
76
0.80
STEEL C45
TL 34- 8M- 50
41450034
34
2F
1615
42
86.58
85.22
91
-
65
60
38
22
66
1.08
STEEL C45
TL 36- 8M- 50
41450036
36
2F
1615
42
91.67
90.30
97
-
68
60
38
22
68
1.35
STEEL C45
TL 38- 8M- 50
41450038
38
2F
1615
42
96.77
95.39
102
-
72
60
38
22
70
1.65
STEEL C45
TL 40- 8M- 50
41450040
40
3F
2012
50
101.86
100.49
106
-
80
60
32
14
77
1.70
STEEL C45
TL 44- 8M- 50
41450044
44
3F
2012
50
112.05
110.67
120
-
86
60
32
14
75
1.80
STEEL C45
TL 48- 8M- 50
41450048
48
3F
2012
50
122.23
120.86
128
-
95
60
32
14
78
2.35
STEEL C45
TL 56- 8M- 50
41450056
56
3F
2517
60
142.60
141.23
150
-
116
60
45
7.5
85
3.35
STEEL C45
TL 64- 8M- 50
41450064
64
3F
2517
60
162.97
161.60
168
-
136
60
45
7.5
90
4.90
STEEL C45
TL 72- 8M- 50
41450072
72
10F
2517
60
183.35
181.97
192
125
158
60
45
7.5
97
6.90
STEEL C45
TL 80- 8M- 50
41450080
80
4
3020
75
203.72
202.30
-
-
180
60
51
4.5
-
8.90
CAST-IRON
TL 90- 8M- 50
41450090
90
11
3020
75
229.18
227.81
-
160
204
60
51
4.5
-
9.90
CAST-IRON
TL 112- 8M- 50
41450112
112
11
3020
75
285.21
283.83
-
170
254
60
51
4.5
-
12.10
CAST-IRON
TL 144- 8M- 50
41450144
144
12
3020
75
366.69
365.32
-
170
336
60
51
4.5
-
15.40
CAST-IRON
TL 168- 8M- 50
41450168
168
13
3525
90
427.81
426.44
-
198
395
60
65
2.5
-
22.80
CAST-IRON
顯示壓縮表示形式(18 Produkt)
ShorttextHTD taper lock timing pulleys "phosphated"
上次修改05.08.2024 16:01:06
單位

分類

CNS

CNSERPBASE Object Properties
Type Code41450048
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with