過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
AIRBEST
Vacuum pump
ACV - Basic vacuum pump
AIRBEST
Vacuum pump
ACV - Basic vacuum pump
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ACV15HS
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Specification
MODEL
Nozzle diameter
ND
Performance
PS
Pressure switch
PSC
More details
INFOTEXT
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E
E [mm]
F
F [mm]
G
G [mm]
H
H [mm]
2-ΦI(Mounting hole)
I [mm]
J
J
K
K [mm]
L
L
M
M [mm]
N(Φ)
N [mm]
1
2
3
4
5
6
ACV
05
H:High vacuum type(-87kPa)
Nil:Without pressure switch
Dimensions
45
33
16
10
8
14
20
4.5
4.5
Rp1/8
10
Rp1/8
30
15
ACV
10
H:High vacuum type(-87kPa)
Nil:Without pressure switch
Dimensions
45
33
16
10
8
14
20
4.5
4.5
Rp1/8
10
Rp1/8
30
15
ACV
15
H:High vacuum type(-87kPa)
Nil:Without pressure switch
Dimensions
63
35
20
11
10
20
25
5.0
4.5
Rp1/4
15
Rp1/4
51
19
ACV
20
H:High vacuum type(-87kPa)
Nil:Without pressure switch
Dimensions
85
40
30
15
13
28
32
7.0
6.0
Rp3/8
20
Rp1/4
56
28
ACV
25
H:High vacuum type(-87kPa)
Nil:Without pressure switch
Dimensions
100
60
40
20
16
20
50
5.5
6.0
Rp1/2
17
Rp3/8
119
40
ACV
30
H:High vacuum type(-87kPa)
Nil:Without pressure switch
Dimensions
118
60
40
20
20
33
50
5.5
6.0
Rp3/4
20
Rp1/2
119
40
顯示壓縮表示 (6 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
AIRBEST
- ACV
Shorttext
Basic vacuum pump
上次修改
29.05.2025 00:17:58
單位
关键字
Basic
Vacuum pump
分類
CNS
CNSERPBASE Object Properties