2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B306ZN

Expand Table
EN
1/5
Part No.
PN
Type
TYPE
Set Screw Thread Size
SS [英寸]
Rod Thread Size
RS [英寸]
T
T [英寸]
W
W [英寸]
H
H [英寸]
A
A [英寸]
B
B [英寸]
E
E [英寸]
F
F [英寸]
Set Screw Size
SSS [英寸]
G
G [英寸]
K
K [英寸]
Standard Finishes
FINISH
Level of Details
LOD
1
B306 ZN
B306
1/2-13
3/8-16
7 GA.
1.188
2.380
3.595
0.828
0.772
1/8
1/2x2
2.201
0.594
Electro-Plated Zinc
High Level of Details
顯示壓縮表示 (1 konfigurierbares Produkt)
ShorttextBeam Clamp
上次修改04.12.2025 13:04:10
單位

分類

CNS

CNSERPBASE Object Properties