2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BNP20-PB5

Expand Table
EN
1/5
Code
CODE
Types of
TYPE
Inner ring material
INN1
Inner ring surface preparation
INN2
Outer circle material
OUT
Steel ring material
STE
Bearing specifications
SPE
d
DD [mm]
D1
DD1 [mm]
B
B [mm]
C
C [mm]
D
D [mm]
da
DDAA [mm]
α°≈
AA
Basic load rating move(Cr)
BAS1 [KN]
Basic load rating quite(Cor)
BAS2 [KN]
weight
WEI [g]
Website link
LINK
1|BNP20-PB5
BNP20
Normal series
GCr15
quench
copper
carbon steel
PB5
5
7.7
8
6.00
16
11.112
13
3.3
7.8
8.5
Website link
顯示壓縮表示 (1 konfigurierbares Produkt)
ShorttextCentripetal Joint Bearing · Normal Series (PB...) · Outer Ring Sliding Surface with Protective Layer
上次修改25.11.2025 10:51:27
單位

分類

CNS

CNSERPBASE Object Properties