2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4759726 EAHF-L2-45-P-D4

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Size
BAU
B1
B2
D1 [mm]
D2 [mm]
D3 [mm]
L1 [mm]
L2 [mm]
H1 [mm]
Thread
G1
Weight
CNSMASSEXACT [kg]
GTIN
1
2
3
4
5
6
7
8
4759753
EAHF-L2-25-P-D1
25
44.4
35
0.000
0.000
0.000
32.000
22.500
9.000
M3
0.016
4052568291990
4759748
EAHF-L2-25-P-D2
32
51.4
42
0.000
0.000
0.000
45.000
34.000
9.000
M4
0.024
4052568291983
4759739
EAHF-L2-45-P-D3
45
70.6
58
0.000
0.000
0.000
60.000
47.000
12.200
M5
0.056
4052568291976
4759726
EAHF-L2-45-P-D4
60
85.6
73
0.000
0.000
0.000
78.000
63.000
12.200
M6
0.077
4052568291969
4835684
EAHF-L2-25-P
25
44.4
35
8.000
4.500
4.000
53.000
40.000
9.000
-
0.019
4052568293284
4835728
EAHF-L2-45-P
45
70.6
58
10.000
5.500
5.000
53.000
40.000
12.200
-
0.035
4052568293291
5183153
EAHF-L2-25-P-S
25
44.4
35
8.000
4.500
0.000
19.000
0.000
9.000
-
0.004
4052568293734
5184133
EAHF-L2-45-P-S
45
70.6
58
10.000
5.500
0.000
19.000
0.000
12.200
-
0.006
4052568293741
顯示壓縮表示 (8 konfigurierbares Produkt)
訂購編碼4759726
Shorttextclamping component
上次修改30.06.2025 12:20:04
單位

分類

按功能

BYFUNC_FIXING 固定

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-38-90-90 機器人設備,裝配(其他,未歸類)
Manufacturer nameFesto

ECLASS 10.1

27-38-92-90 機器人設備,裝配(附件,附加設備,未歸類)
Manufacturer nameFesto

ECLASS 9.1

27-38-92-90 機器人設備,裝配(附件,附加設備,未歸類)
Manufacturer nameFesto

ECLASS 7.1

27-38-92-90 Robotics, handling technology (accessories, unclassified)
Manufacturer nameFesto

ECLASS 6.2

27-38-92-90 Robotics, Assembly (accessories, unclassified)
Manufacturer nameFesto

ECLASS 6.1

27-38-92-90 Robotics, Assembly (accessories, unclassified)
Manufacturer nameFesto

ECLASS 5.1

27-38-92-90 Robotics, Assembly (accessories, additional equipment, unclassified)
Manufacturer's nameFesto

ECLASS 5.0

27-38-92-90 90

ETIM 10.0

EC003554 Accessories/spare parts for robotic arm