2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EP-2M- 10 x 71

Expand Table
EN
1/5
Ident number
IDNR
Type
TYP
D1 [mm]
D2 [mm]
K [mm]
F [mm]
L [mm]
Exstruder
ESECUZIONE
Material
MATERIALE
Hardness
DUREZZA
1
2
3
4
5
6
7
EP-2M
6
9
5
1.5
71
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head HRC 45±5
EP-2M
8
11
5
1.5
71
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head HRC 45±5
EP-2M
10
13
5
1.5
71
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head HRC 45±5
EP-2M
13
16
5
1.5
71
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head HRC 45±5
EP-2M
16
19
5
2.0
71
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head HRC 45±5
EP-2M
20
24
5
2.0
71
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head HRC 45±5
EP-2M
25
29
5
2.0
71
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head HRC 45±5
顯示壓縮表示 (7 konfigurierbares Produkt)
ShorttextMoulded cylindrical head punches with extractor
上次修改29.09.2021 07:25:47
單位

分類

CNS

CNSERPBASE Object Properties