2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

189412 ESS-8X20-ON

Expand Table
EN
1/5
Part number
TNR
Type
TYP
A [mm]
B [mm]
C [mm]
D [mm]
L1 [mm]
L2 [mm]
L3 [mm]
K [mm]
M
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
10
11
189408
ESS-4X10-ON
4.000
10.000
7.000
2.500
11.100
4.400
7.000
0.800
M6x1
0.00200
4052568042660
Yes
Yes
7439-92-1
a2c161a8-3d92-4cb1-8bd3-c3b2d55e9e9f
05.03.2025
189409
ESS-4X20-ON
4.000
20.000
7.000
2.500
11.100
4.400
7.000
0.800
M6x1
0.00250
4052568042677
Yes
Yes
7439-92-1
a2c161a8-3d92-4cb1-8bd3-c3b2d55e9e9f
05.03.2025
189410
ESS-6X10-ON
6.000
10.000
7.000
2.500
11.100
4.400
7.000
1.000
M6x1
0.00200
4052568042684
Yes
Yes
7439-92-1
a2c161a8-3d92-4cb1-8bd3-c3b2d55e9e9f
05.03.2025
189411
ESS-6X20-ON
6.000
20.000
7.000
2.500
11.100
4.400
7.000
1.000
M6x1
0.00250
4052568042691
Yes
Yes
7439-92-1
a2c161a8-3d92-4cb1-8bd3-c3b2d55e9e9f
05.03.2025
189412
ESS-8X20-ON
8.000
20.000
7.000
2.500
11.100
4.400
7.000
1.000
M6x1
0.00250
4052568042707
Yes
Yes
7439-92-1
a2c161a8-3d92-4cb1-8bd3-c3b2d55e9e9f
05.03.2025
189413
ESS-8X30-ON
8.000
30.000
7.000
2.500
11.100
4.400
7.000
1.000
M6x1
0.00300
4052568042714
Yes
Yes
7439-92-1
a2c161a8-3d92-4cb1-8bd3-c3b2d55e9e9f
05.03.2025
189414
ESS-10X30-ON
7.000
30.000
10.000
2.500
11.100
4.400
7.000
1.100
M6x1
0.00290
4052568042721
Yes
Yes
7439-92-1
a2c161a8-3d92-4cb1-8bd3-c3b2d55e9e9f
05.03.2025
189415
ESS-15X45-ON
15.000
45.000
15.000
6.000
25.500
8.500
18.500
2.500
M10x1.5
0.02380
4052568078898
Yes
Yes
7439-92-1
a2c161a8-3d92-4cb1-8bd3-c3b2d55e9e9f
05.03.2025
189416
ESS-20X60-ON
20.000
60.000
20.000
6.000
26.300
8.500
19.300
3.200
M10x1.5
0.03080
4052568078904
Yes
Yes
7439-92-1
a2c161a8-3d92-4cb1-8bd3-c3b2d55e9e9f
05.03.2025
189417
ESS-25X75-ON
25.000
75.000
25.000
6.000
28.000
8.500
21.000
3.700
M10x1.5
0.04680
4052568078911
Yes
Yes
7439-92-1
a2c161a8-3d92-4cb1-8bd3-c3b2d55e9e9f
05.03.2025
189418
ESS-30X90-ON
30.000
90.000
30.000
6.000
28.500
8.500
21.500
3.700
M10x1.5
0.05530
4052568078928
Yes
Yes
7439-92-1
a2c161a8-3d92-4cb1-8bd3-c3b2d55e9e9f
05.03.2025
顯示壓縮表示形式(11 Produkt)
訂購編碼189412
ShorttextSuction cup complete
上次修改17.07.2025 08:32:57
單位

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

51-02-05-01 墊
Manufacturer nameFesto

ECLASS 10.1

27-29-38-08 墊
Manufacturer nameFesto

ECLASS 9.1

27-29-38-08 墊
Manufacturer nameFesto

ECLASS 7.1

27-29-38-08 Pad
Manufacturer nameFesto

ECLASS 6.2

27-29-38-08 Pad
Manufacturer nameFesto

ECLASS 6.1

27-29-38-08 Pad
Manufacturer nameFesto

ECLASS 5.1

27-29-38-08 Pad
Manufacturer's nameFesto

ECLASS 5.0

27-29-38-08 08