2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FFGRS2M10-10-40-A6.0-B16.0

Expand Table
EN
1/5
Type Code
CNSTYPECODE
Material
MAT
Hardness
HRNS
Code
CODE
W
W [mm]
T
T [mm]
L
L [mm]
Number of mounting holes
NMH
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
Infotext
INFOTEXT
1
FFGRS2M10-10-40-A6.0-B16.0
SKS3
55-58HRC
FFGRS2M
10.0
10
40
2
6.0
16.0
0.0
0.0
Dimensions
顯示壓縮表示 (1 konfigurierbares Produkt)
ShorttextGUIDE RAILS-FFGRS2M
上次修改25.07.2024 12:53:55
單位

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties