2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Linear Actuator Connector FK.E-B18-1-8

Expand Table
EN
1/5
INOCON PARTNUMBER
PARTNUMBER
Bore
D1
D2 [mm]
Mounting screw on the follower
D3
Clamping length
K [mm]
L1 [mm]
L2 [mm]
M [mm]
T [mm]
X [mm]
Y1 [mm]
Y2 [mm]
Screw location
Z
Clamping lever
L3 [mm]
Finish
OB
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOIN
1
2
3
4
FK.E-B18-1-2
B18 (without sleeve bearing)
5.5
M3
25
40
25
18
7
35
50
38
M6-20
45 | 63
black
0.0600
76090000
YES
Product details
FK.E-B18-1-8
B18 (without sleeve bearing)
5.5
M3
25
40
25
18
7
35
50
38
M6-20
45 | 63
blank
0.0600
76090000
YES
Product details
FK.E-G18-1-2
G18 (with sleeve bearing)
5.5
M3
25
40
25
18
7
35
50
38
M6-20
45 | 63
black
0.0600
76090000
YES
Product details
FK.E-G18-1-8
G18 (with sleeve bearing)
5.5
M3
25
40
25
18
7
35
50
38
M6-20
45 | 63
blank
0.0600
76090000
YES
Product details
顯示壓縮表示形式(4 Produkt)
訂購編碼FK.E-B18-1-8
ShorttextLinear Actuator Connectors, Aluminum, with screw, steel zinc plated
上次修改14.07.2025 07:55:24
單位

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-36-90-90 Profile assembly system, structure system (other, unspecified)

ECLASS 10.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 10.0.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 9.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 9.0

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 8.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 8.0

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 7.1

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 7.0

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.2

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.1

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.0

23-36-91-90 Profile assembly system, structure system (parts, unclassified)