2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HFW32-15

Expand Table
EN
1/5
Code
CODE
Types of
TYPE
Type of installation
TYPE1
Material
MAT1
colour
COL
Specification
SP
Applicable board thickness T
T
reference weight
WEI
website link
LINK
1|HFW32-15
HFW32
Standard/Clamp arm hook
Embedded
PC
black
15
2
0.0011
website link
顯示壓縮表示形式(1 Produkt)
ShorttextPush, Embedded type,Clamp arm hook,Standard
上次修改25.11.2025 10:51:38
單位

分類

CNS

CNSERPBASE Object Properties