2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HFW48-20

Expand Table
EN
1/5
Code
CODE
Types of
TYPE
Type of installation
TYPE1
Ontology material
MAT1
Clamp arm material
MAT2
Male deduction material
MAT3
colour
COL
Specification
SP
Retentivity
RE
Applicable board thickness T
T
reference weight
WEI
website link
LINK
1|HFW48-20
HFW48
Tighter
Embedded
POM
PA
POM
Black
20
3.5
2
0.0023
website link
顯示壓縮表示形式(1 Produkt)
ShorttextPush, Embedded type, Tighter,Retentivity12~34N
上次修改25.11.2025 10:51:38
單位

分類

CNS

CNSERPBASE Object Properties