過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Bel Fuse
Signal Transformer
IF-30-20
IF-30-20 - Signal Transformer
Bel Fuse
Signal Transformer
IF-30-20
IF-30-20 - Signal Transformer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
IF-30-20
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
IF-30-20
International Low Profile Flat Head Transformer, 30VA Power, 115V/230V Input, 20VCT Output Series
30
20VCT
10V
115V/230V
Thru Hole Mount
50/60Hz
1.23 lbs (0.56 kg)
2.68 in. (68.1 mm)
2.26 in. (57.4 mm)
1.39 in. (35.3 mm)
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Bel Fuse
- IF-30-20
訂購編碼
IF-30-20
Shorttext
Signal Transformer
上次修改
09.07.2025 08:55:48
單位
关键字
Fuse
Signal Transformer
分類
CNS
CNSERPBASE Object Properties