過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
KIPP
OPERATING PARTS
Support elements, locating elements, stop elements
Positioning and clamping system
K1219 - Locating cylinders pneumatic
KIPP
...
Support elements, locating elements, stop elements
Positioning and clamping system
K1219 - Locating cylinders pneumatic
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
K1219.116
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
预览图
PREVIEWPERLINE
Order No.
BESTKIPP
Form
FORM
diameter
D [mm]
diameter
D1 [mm]
diameter
D2 [mm]
diameter
D3 [mm]
diameter
D4 [mm]
diameter
D5 [mm]
diameter
D6 [mm]
thread
D7 [mm]
diameter
D8 [mm]
diameter
D9 [mm]
diameter
D10 [mm]
thread
D11 [mm]
height
H [mm]
height
H1 [mm]
height
H2 [mm]
height
H3 [mm]
height
H4 [mm]
height
H5 [mm]
height
H6 [mm]
height
H7 [mm]
1
2
3
4
K1219.112
A
12
40
24
23.4
4.5
8.0
32
-
23.8
41
M4
8.0
29.5
8.0
25.0
3.5
8.5
8.5
K1219.116
A
16
51
32
31.4
5.5
9.5
41
-
31.8
52
M5
8.5
31.7
9.5
28.5
4.0
9.0
10.0
K1219.212
B
12
40
24
23.4
4.5
8.0
32
M4
23.8
14
41
M4
8.0
24.5
8.0
25.0
3.5
8.5
25.5
8.5
K1219.216
B
16
51
32
31.4
5.5
9.5
41
M5
31.8
20
52
M5
8.5
25.5
9.5
28.5
4.0
9.0
26.5
10.0
顯示壓縮表示形式(4 Produkt)
零件資訊
相似件
Request for quote (RFQ)
KIPP
- K1219
訂購編碼
K1219.116
Shorttext
Locating cylinders pneumatic
上次修改
04.09.2025 12:52:12
單位
关键字
Locating
OPERATING PARTS
Positioning
Stop
Support elements
clamping system
elements
locating cylinders
pneumatic
分類
按功能
BYFUNC_PINCHING 捏
BYFUNC_CLAMPING 夾緊
CNS
CNSERPBASE Object Properties
Order Number
K1219.116
Customs Tariff Number
84662080
RoHS認證
Yes
GTIN-Code
4059245314584
Maintenance Intervals
Maintenance interval see operating instructions
CNSPHYPROP Physical Properties
ECLASS 14.0
21-02-07-01 夾具, 快換式