2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1573.0450

Expand Table
EN
1/5
预览图
PREVIEWPERLINE
Order No.
BESTKIPPUSA
distance
BX [mm]
stroke
S [mm]
distance
A [mm]
distance
A1 [mm]
distance
A2 [mm]
distance
A3 [mm]
distance
A4 [mm]
distance
A5 [mm]
distance
A6 [mm]
width
B [mm]
height
H [mm]
Length
L [mm]
Loading per pair kg
TRAGKRAFT [kg]
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
Assembly Instruction
MONTAGE
RoHS
ROHS
EAN-Nr. Kipp
EAN
End of life
EOL
1
2
3
4
5
6
7
8
9
K1573.0300
100
0
35
128
-
-
-
35
230
12.7
46
300
35
0.8000
Infotext
Info
Assembly Instruction
Yes
4059245498093
31.12.2099
K1573.0350
100
0
35
128
64
-
-
35
280
12.7
46
350
35
0.9000
Infotext
Info
Assembly Instruction
Yes
4059245498109
31.12.2099
K1573.0400
100
0
35
128
64
-
-
35
315
12.7
46
400
35
1.0000
Infotext
Info
Assembly Instruction
Yes
4059245498116
31.12.2099
K1573.0450
100
0
35
128
96
-
-
35
365
12.7
46
450
35
1.2000
Infotext
Info
Assembly Instruction
Yes
4059245498123
31.12.2099
K1573.0500
100
0
35
128
96
64
-
35
415
12.7
46
500
35
1.4200
Infotext
Info
Assembly Instruction
Yes
4059245498130
31.12.2099
K1573.0550
100
0
35
128
96
128
-
35
465
12.7
46
550
35
1.6000
Infotext
Info
Assembly Instruction
Yes
4059245498147
31.12.2099
K1573.0600
100
0
35
128
96
160
-
35
515
12.7
46
600
35
1.8000
Infotext
Info
Assembly Instruction
Yes
4059245498154
31.12.2099
K1573.0650
100
0
35
128
96
128
96
35
565
12.7
46
650
35
0.9500
Infotext
Info
Assembly Instruction
Yes
4059245498161
31.12.2099
K1573.0690
100
0
35
128
96
128
128
35
615
12.7
46
700
35
2.2000
Infotext
Info
Assembly Instruction
Yes
4059245498178
31.12.2099
顯示壓縮表示 (9 konfigurierbares Produkt)
訂購編碼K1573.0450
ShorttextTelescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg
上次修改02.08.2025 22:01:29
單位

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties