2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2073.0700

Expand Table
EN
1/5
预览图
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Material
MATERIAL
size
GR [mm]
height
B [mm]
Diameter
D [mm]
Width
H [mm]
Length
L [mm]
distance
L1 [mm]
distance
L2 [mm]
distance
L3 [mm]
No. of
N
S (Hub)
S [mm]
S Hub
SHUB [mm]
Tragkraft pro Paar
TRAGKRAFT [kg]
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
K2073.0300
Stahl
50
50
M8
30
300
50
0
100
4
300
0
360
2.6600
Infotext
Info
Yes
83024160
4059245853588
31.12.2099
K2073.0350
Stahl
50
50
M8
30
350
50
0
150
4
350
0
370
3.1000
Infotext
Info
Yes
83024160
4059245853595
31.12.2099
K2073.0400
Stahl
50
50
M8
30
400
50
0
200
4
400
0
380
3.5400
Infotext
Info
Yes
83024160
4059245853601
31.12.2099
K2073.0450
Stahl
50
50
M8
30
450
50
0
250
4
450
0
390
3.9800
Infotext
Info
Yes
83024160
4059245853618
31.12.2099
K2073.0500
Stahl
50
50
M8
30
500
50
0
300
4
500
0
400
4.4300
Infotext
Info
Yes
83024160
4059245853625
31.12.2099
K2073.0550
Stahl
50
50
M8
30
550
50
150
0
6
550
0
410
4.8700
Infotext
Info
Yes
83024160
4059245853632
31.12.2099
K2073.0600
Stahl
50
50
M8
30
600
50
175
0
6
600
0
420
5.3100
Infotext
Info
Yes
83024160
4059245853649
31.12.2099
K2073.0650
Stahl
50
50
M8
30
650
50
200
0
6
650
0
410
5.7500
Infotext
Info
Yes
83024160
4059245853656
31.12.2099
K2073.0700
Stahl
50
50
M8
30
700
50
225
0
6
700
0
400
6.2000
Infotext
Info
Yes
83024160
4059245853663
31.12.2099
K2073.0750
Stahl
50
50
M8
30
750
50
250
0
6
750
0
390
6.6400
Infotext
Info
Yes
83024160
4059245853670
31.12.2099
K2073.0800
Stahl
50
50
M8
30
800
50
275
0
6
800
0
380
7.0800
Infotext
Info
Yes
83024160
4059245853687
31.12.2099
K2073.0850
Stahl
50
50
M8
30
850
50
300
0
6
850
0
370
7.5200
Infotext
Info
Yes
83024160
4059245853694
31.12.2099
K2073.0900
Stahl
50
50
M8
30
900
50
325
0
6
900
0
360
7.9700
Infotext
Info
Yes
83024160
4059245853700
31.12.2099
K2073.0950
Stahl
50
50
M8
30
950
50
350
0
6
950
0
350
8.4100
Infotext
Info
Yes
83024160
4059245853717
31.12.2099
K2073.1000
Stahl
50
50
M8
30
1000
50
375
0
6
1000
0
340
8.8500
Infotext
Info
Yes
83024160
4059245853724
31.12.2099
K2073.1050
Stahl
50
50
M8
30
1050
50
400
0
6
1050
0
330
9.2900
Infotext
Info
Yes
83024160
4059245853731
31.12.2099
K2073.1100
Stahl
50
50
M8
30
1100
50
425
0
6
1100
0
320
9.7400
Infotext
Info
Yes
83024160
4059245853748
31.12.2099
顯示壓縮表示 (19 konfigurierbares Produkt)
訂購編碼K2073.0700
ShorttextTelescopic slides, steel compact, full extension, load capacity up to 420 kg
上次修改15.12.2025 20:54:45
單位

分類

CNS

CNSERPBASE Object Properties
Order NumberK2073.0700
GTIN-Code4059245853663
RoHS認證Yes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties