過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
QRL RADIATORS
LST
LST
QRL RADIATORS
LST
LST
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
lst_450mmx800mm_qlsc450811_single_convector
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
VARIANTNAME
VARIANTNAME
Watts
VARWATTS
BTU/hr
VARBTUHR
_current revision
VARCURRENTREVISION
_BIMspec_GUID
VARBIMSPECGUID
Top Slope Position
VARTOPSLOPEPOSITION [mm]
Bottom Slope Position
VARBOTTOMSLOPEPOSITION [mm]
Rad Width
VARRADWIDTH [mm]
Rad Height
VARRADHEIGHT [mm]
Rad Depth
VARRADDEPTH [mm]
Offset
VAROFFSET [mm]
Front Void Calc
VARFRONTVOIDCALC
Front Grill Offset
VARFRONTGRILLOFFSET [mm]
Default Elevation
VARDEFAULTELEVATION [mm]
1
450mmx800mm_QLSC450811_Single_Convector
316
1074.4
1
0
72
18
600
250
50
0
11
30
1219.2
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
Request for quote (RFQ)
QRL RADIATORS
- LST
上次修改
14.05.2019 12:24:13
單位
关键字
RADIATORS
分類
IFC4
IFC4_IFCFURNISHINGELEMENT Furnishing Element
OmniClass 2006
23-75_10_14_14_11 23-75 10 14 14 11 Storage Heaters
23-75_10_14 23-75 10 14 Independent Electric Heating Units
OmniClass
23-33 15 00 23-33 15 00 - Hvac Heating Units
BIMHawk PDT
PDT_RADIATOR Radiator
Uniclass2015
70_60_36_73 70 60 36 73 - Radiators