2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

64622001

Expand Table
EN
1/5
预览图
PREVIEWPERLINE
Product No.
ARTNR
Link Webshop
WEBSHOP
Material Short description
MATK
Material
MAT
Version
AUSF
Fw
FW [mm]
D
D [mm]
C
C [mm]
C3
C3 [mm]
E
E [mm]
1
2
3
4
5
6
7
64621201
Product details / Catalogue page / Assembly instructions
Plastic white
Sliding material: Polyacetal with a specific polyethylene
ISO Series 3 from premium brand in top quality, open design
12
22
32
20
7.6
64621601
Product details / Catalogue page / Assembly instructions
Plastic white
Sliding material: Polyacetal with a specific polyethylene
ISO Series 3 from premium brand in top quality, open design
16
26
36
22
10.4
64622001
Product details / Catalogue page / Assembly instructions
Plastic white
Sliding material: Polyacetal with a specific polyethylene
ISO Series 3 from premium brand in top quality, open design
20
32
45
28
10.8
64622501
Product details / Catalogue page / Assembly instructions
Plastic white
Sliding material: Polyacetal with a specific polyethylene
ISO Series 3 from premium brand in top quality, open design
25
40
58
40
13.2
64623001
Product details / Catalogue page / Assembly instructions
Plastic white
Sliding material: Polyacetal with a specific polyethylene
ISO Series 3 from premium brand in top quality, open design
30
47
68
48
14.2
64624001
Product details / Catalogue page / Assembly instructions
Plastic white
Sliding material: Polyacetal with a specific polyethylene
ISO Series 3 from premium brand in top quality, open design
40
62
80
56
18.7
64625001
Product details / Catalogue page / Assembly instructions
Plastic white
Sliding material: Polyacetal with a specific polyethylene
ISO Series 3 from premium brand in top quality, open design
50
75
100
72
23.6
顯示壓縮表示形式(7 Produkt)
訂購編碼64622001
ShorttextLinear Slide Bearings PO-3-O Made from Plastic, ISO Series 3, Premium, Open Design
上次修改22.11.2025 13:36:06
單位

分類

CNS

CNSERPBASE Object Properties
REACH認證materialcompliance@maedler.de
RoHS認證materialcompliance@maedler.de
Maintenance IntervalsBitte Katalogseite beachten.
CNSPHYPROP Physical Properties

ECLASS 14.0

23-30-01-01 線性滑動軸承(導軌)

ECLASS 11.1

23-30-01-01 線性滑動軸承(導軌)