2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

61210200

Expand Table
EN
1/5
预览图
PREVIEWPERLINE
Product No.
ARTNR
Link Webshop
WEBSHOP
Material Short description
MATK
Material
MAT
Size
BG [mm]
Bore d adjustable
DX [mm]
Bore tolerance selectable
BT
Torque range 1 Spring 1)
FD1 [Nm]
Torque range 2 Springs 2)
FD2 [Nm]
max. Speed
DZ [1/min]
d - pilot bore
VB [mm]
d max.
DMAX [mm]
D
D [mm]
1
2
3
4
5
6
7
8
9
10
11
61210000
Product details / Catalogue page / Assembly instructions
Steel, zinc-plated
Steel, zinc-plated and chromated
00
3.7
Pilot hole
0,5 - 5
1 - 10
10000
3.7
10
30
61210010
Product details / Catalogue page / Assembly instructions
Steel, zinc-plated
Steel, zinc-plated and chromated
0
5.7
Pilot hole
2 - 10
4 - 20
8500
5.7
20
45
61210100
Product details / Catalogue page / Assembly instructions
Steel, zinc-plated
Steel, zinc-plated and chromated
01
10.0
Pilot hole
5 - 35
10 - 70
6600
10.0
22
58
61210110
Product details / Catalogue page / Assembly instructions
Steel, zinc-plated
Steel, zinc-plated and chromated
1
10.0
Pilot hole
20 - 75
40 - 150
5600
10.0
25
68
61210200
Product details / Catalogue page / Assembly instructions
Steel, zinc-plated
Steel, zinc-plated and chromated
2
14.0
Pilot hole
25 - 140
50 - 280
4300
14.0
35
88
61210300
Product details / Catalogue page / Assembly instructions
Steel, zinc-plated
Steel, zinc-plated and chromated
3
18.0
Pilot hole
50 - 300
100 - 600
3300
18.0
45
115
61210400
Product details / Catalogue page / Assembly instructions
Steel, zinc-plated
Steel, zinc-plated and chromated
4
24.0
Pilot hole
90 - 600
180 - 1200
2700
24.0
55
140
61210500
Product details / Catalogue page / Assembly instructions
Steel, zinc-plated
Steel, zinc-plated and chromated
5
28.0
Pilot hole
280 - 800
800 - 1600
2200
28.0
65
170
61210600
Product details / Catalogue page / Assembly instructions
Steel, zinc-plated
Steel, zinc-plated and chromated
6
38.0
Pilot hole
300 - 1200
600 - 2400
1900
38.0
80
200
61210700
Product details / Catalogue page / Assembly instructions
Steel, zinc-plated
Steel, zinc-plated and chromated
7
45.0
Pilot hole
600 - 2200
1200 - 4400
1600
45.0
100
240
61210800
Product details / Catalogue page / Assembly instructions
Steel, zinc-plated
Steel, zinc-plated and chromated
8
58.0
Pilot hole
900 - 3400
1800 - 6800
1300
58.0
120
285
顯示壓縮表示 (11 konfigurierbares Produkt)
訂購編碼61210200
ShorttextSliding Hubs FA
上次修改01.12.2025 10:57:38
單位

分類

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

23-03-17-03 摩擦嚙合轉矩限制器