2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MSM-2-30-55-20-M-6 x 0.5-NR-0

Expand Table
EN
1/5
Slides type
TYP
Execution
AF
Size
GR
Carriage width
A [mm]
Length of the outer part
B [mm]
Hub
C [mm]
Sled position
POS [mm]
Spindle type
SP
Spindle slope
ST
Mounting Style
MA
Sonder
SZ
Length of the inner part
B1 [mm]
D1 [mm]
E3 [mm]
F1F2 [mm]
G2 [mm]
K [mm]
Weight
KG [kg]
1
2
3
4
5
Dovetail
Miniature Slides
1
30
35
10
0
Metric spindle
6 x 0.5
Standard mounting on the right
Without
25
17
65
3
24
8.5
0.2
Dovetail
Miniature Slides
2
30
55
20
0
Metric spindle
6 x 0.5
Standard mounting on the right
Without
35
17
85
3
24
8.5
0.3
Dovetail
Miniature Slides
3
30
65
30
0
Metric spindle
6 x 0.5
Standard mounting on the right
Without
35
17
95
3
24
8.5
0.4
Dovetail
Miniature Slides
4
30
85
40
0
Metric spindle
6 x 0.5
Standard mounting on the right
Without
45
17
115
3
24
8.5
0.5
Dovetail
Miniature Slides
5
30
105
50
0
Metric spindle
6 x 0.5
Standard mounting on the right
Without
55
17
135
3
24
8.5
0.6
顯示壓縮表示 (5 konfigurierbares Produkt)
ShorttextDovetail slides, Miniature slides
上次修改10.07.2025 13:49:52
單位

分類

CNS

CNSERPBASE Object Properties
Type CodeMSM-2-30-55-20-M-6 x 0.5-NR-0
CNSPHYPROP Physical Properties