2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MP098EWPP

Expand Table
EN
预览图
PREVIEWPERLINE
ORDERNO
description
DESCRIPTION
name
NAME
1
MP098EWPP
PD60 DW Series ensures optimum illumination and excellent colour harmony with sturdy outdoor-rated structure, high brightness, wide color range, customization options especially in large-scale surfaces or high-rise structures where pixel pitch lengths are required with a considerable distance.Desired animations can be achieved using LEDs at range of color temperatures between 2700K and 6500K. Extraordinary effects can be created with large fixtures without the limitation of size, shape and distance limit. Connectors are located on the rear in the PD60 DW version, and on the side surfaces in the PD60S DW version. The dome version with opaque lid is used in many different designs. PD60 DW series is widely used in large-scale projects in terms of producing dot-pixel solutions with direct view, such as media facade lighting and specialized lighting applications. • PD60 DW delivers the desired color tone due to adjustable white color options. Furthermore, the required animation which is for warm and cold color range, can be achieved using 2700K and 6500K LEDs.• PD60 DW provides compatible communication with other fixtures using standard DMX512 and RDM protocols without requiring any other special communication protocol or production ID. They are remotely addressable in group via RDM protocol. This feature allows for easy pixel mapping and addressing after all installations have been completed.• PD60 DW fixtures enable flexible application using very long starter and jumper cables, since they operate in a 12-48V DC voltage range.• Through RDM monitoring and software, it is possible to follow and determine whether the fixtures are working properly; by displaying voltage input and output warnings, serial number, display of regional temperature values and DMX address. The user is informed by e-mail according to incoming data thus, automatic interventions are possible based on received data.• PD60 DW fixtures work through Madrix® software and hardware in coordination. Pixel mapping can be made easily by selecting fixtures in Madrix® library.• Direct View and Dome options are available. Connectors are located on the rear in the PD60 RGB version and on the side surfaces in the PD60S DW version. Transparent and opaque caps are resistant to UV and impact and never turn yellow during their lifetime due to the alloyed PMMA and PC structure.• PD60 DW fixture is in IP67 protection class and it is designed to meet challenging requirements of exterior facade applications with its robust and durable structure. PD60 DW is resistant to impact, vibration and other harsh conditions due to aluminium housing and special filler material.• PD60 DW fixture provides power and data transmission via input and output connectors. IP67 connectors are in push-lock structure and can be easily dismantled and assembled. There is no need to use extra junction-box via input and output.• PD60 DW Series is produced in RAL9005-black color as standard, and it is also available in different colors in RAL code upon request.
MP098EWPP
顯示壓縮表示形式(1 Produkt)
訂購編碼MP098EWPP
上次修改28.06.2024 06:49:39
單位

分類

CNS

CNSERPBASE Object Properties