過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Varmec
RFV
RFV - Shaft-mounted gearbox
Varmec
RFV
RFV - Shaft-mounted gearbox
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RFV_30_2_A_H_7.16_IEC B5_H1_1.60_140-11_D19_H30___1400
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Type of gear reducer
TGR
Size
SIZE
Number of stages of reduction
NS
Version
VER
Structural shape
SS
Ratio
RAP
Type of input flange
IT
Mounting Position
MP
Oil quantity
OIL [l]
Motor conection
MC
Input shaft
IS
Output shaft
OS
Output flange
OF
Option fl
FL
Anti-Vibration Kit
AKV
Rear cover
CT
Motor group
MG
Motor size
MSIZE
1
2
3
4
5
RFV
25
2
A-Aluminum
7.81
1.20
63B5 (140-11)
D19
H25
NO
NO
RFV
30
2
A-Aluminum
7.16
1.60
63B5 (140-11)
D19
H30
NO
NO
RFV
35
2
C-Cast iron
5.55
2.70
63B5 (140-11)
D19
H35
NO
NO
RFV
40
2
C-Cast iron
4.83
4.80
71B5 (160-14)
D24
H40
NO
NO
RFV
50
2
C-Cast iron
6.03
6.70
80B5(200-19)
D28
H50
NO
NO
顯示壓縮表示 (5 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Varmec
- RFV
Shorttext
Shaft-mounted gearbox
上次修改
13.11.2025 09:34:27
單位
关键字
gearbox
分類
CNS
CNSERPBASE Object Properties
Type Code
RFV_30_2_A_H_7.16_IEC B5_H1_1.60_140-11_D19_H30__
CNSPHYPROP Physical Properties