過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
NBK (Nabeya Bi-tech Kaisha)
Special screws
Standard Screw
SFH-TZB - Hex Head Bolt with Flange
NBK (Nabeya Bi-tech Kaisha)
Special screws
Standard Screw
SFH-TZB - Hex Head Bolt with Flange
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SFH-M10-20-TZB
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Catalog Number
CN
Thread
M
Length L
L [mm]
Diameter D1
D1 [mm]
Length L1
L1 [mm]
Width B
B [mm]
Dimension t
T [mm]
1
2
3
4
5
6
7
8
9
10
11
12
SFH-M8-16-TZB
M8
16
17.5
8.0
12
1.0
SFH-M8-20-TZB
M8
20
17.5
8.0
12
1.0
SFH-M8-25-TZB
M8
25
17.5
8.0
12
1.0
SFH-M8-30-TZB
M8
30
17.5
8.0
12
1.0
SFH-M8-35-TZB
M8
35
17.5
8.0
12
1.0
SFH-M10-20-TZB
M10
20
21.0
10.0
14
1.2
SFH-M10-25-TZB
M10
25
21.0
10.0
14
1.2
SFH-M10-30-TZB
M10
30
21.0
10.0
14
1.2
SFH-M10-35-TZB
M10
35
21.0
10.0
14
1.2
SFH-M12-25-TZB
M12
25
25.0
11.5
17
1.4
SFH-M12-30-TZB
M12
30
25.0
11.5
17
1.4
SFH-M12-35-TZB
M12
35
25.0
11.5
17
1.4
顯示壓縮表示形式(12 Produkt)
零件資訊
相似件
Request for quote (RFQ)
NBK (Nabeya Bi-tech Kaisha)
- SFH-TZB
Shorttext
Hex Head Bolt with Flange
上次修改
26.07.2024 05:01:49
單位
关键字
Flange
Hex Head Bolt
Special screws
Standard Screw
分類
By Categories
Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool
CNS
CNSERPBASE Object Properties