2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SHCNV15-RE-CVGC-K-40

Expand Table
EN
1/5
Part Number
PN
Type
TYPE
D
D [mm]
No.
NO
Conveyor Type
CT
Shaht Type
ST
B 1mm Increment
B [mm]
Applicable Conveyors
AC
1
SHCNV15-RE-CVGC-K-40
SHCNV
15
RE
CVGC
K Driving Shafts
40
CVGC / CVGD / CVSSA
顯示壓縮表示 (1 konfigurierbares Produkt)
ShorttextShafts for Conveyors
上次修改29.05.2023 09:40:02
單位

分類

CNS

CNSERPBASE Object Properties