過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Pipes / Fittings / Hoses / Valves / Sanitary Pipes
SNLFH,SNLSFH - Welded Sanitary Pipes -Standard- - Ferrule x 45 Elbow
Misumi
...
Pipes / Fittings / Hoses / Valves / Sanitary Pipes
SNLFH,SNLSFH - Welded Sanitary Pipes -Standard- - Ferrule x 45 Elbow
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SNLFH1.5S-100
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
No.
NO
Material
MAT
Pipe Standards
STANT
Joint Standards
STANJ
L 1mm Increment
L [mm]
D
D [mm]
d
DD [mm]
A
A [mm]
H2
H2 [mm]
H3
H3 [mm]
1
2
3
4
5
SNLFH1S-90
1S
SUS304
JIS G3447
IDF
90
25.4
23.0
50.5
15.8
43.9
SNLFH1.5S-100
1.5S
SUS304
JIS G3447
IDF
100
38.1
35.7
50.5
23.7
49.5
SNLFH2S-100
2S
SUS304
JIS G3447
IDF
100
50.8
47.8
64.0
31.6
59.8
SNLFH2.5S-110
2.5S
SUS304
JIS G3447
IDF
110
63.5
59.5
77.5
42.0
71.9
SNLFH3S-120
3S
SUS304
JIS G3447
IDF
120
76.3
72.3
91.0
52.6
84.2
顯示壓縮表示 (5 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Misumi
- SNLFH,SNLSFH
Shorttext
Welded Sanitary Pipes -Standard- - Ferrule x 45 Elbow
上次修改
29.11.2024 04:27:55
單位
关键字
Elbow
Ferrule
Pipes
Sanitary
Welded
metric
分類
CNS
CNSERPBASE Object Properties