2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

018320699

Expand Table
所有配送國家/地區
EN
1/5
Firma/Herstellername
SA010ID04
Armaturen-Typbezeichnung
SA110ID04
Produktbeschreibung
SA700ID30
Beschreibungstext
SA810ID10
Bestell-Nummer
SA810ID03
GTIN-Nummer
SA810ID06
Produkt-Preview
PP
Detaillierungsgrad
LOD
Langtext
LONGDESC
1
2
SCHELL GmbH & Co. KG
Unterputz-Dusche LINUS D-SC-M,
Unterputz-Dusche LINUS D-SC-M, Selbstschl., Mischwasser, chrom
Concealed shower LINUS D-SC-M, Mixed water, Front panel, Front panelChrome
018320699
4021163146530
350
Concealed shower LINUS D-SC-M Mixed water For WBD-SC-M concealed masterbox. Manual actuation with automatic closing. Scope of delivery Front panel SC-M self-closing button with push sleeve Installation frame Fastening material Technical data Material: Actuation Brass; Front panel Brass Surface: Actuation Chrome; Front panel Chrome Dimensions front plate: w 180 mm x h 188 mm x d 11.5 mm - 018320699
SCHELL GmbH & Co. KG
Unterputz-Dusche LINUS D-SC-M,
Unterputz-Dusche LINUS D-SC-M, Selbstschl., Mischwasser, Edelstahl
Concealed shower LINUS D-SC-M, Mixed water, Front panel, Front panelBrushed stainless steel
018322899
4021163146905
350
Concealed shower LINUS D-SC-M Mixed water For WBD-SC-M concealed masterbox. Manual actuation with automatic closing. Scope of delivery Front panel SC-M self-closing button with push sleeve Installation frame Fastening material Technical data Material: Actuation Brass; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 180 mm x h 188 mm x d 11.5 mm - 018322899
顯示壓縮表示 (2 konfigurierbares Produkt)
訂購編碼018320699
ShorttextLINUS D-SC-M
上次修改03.09.2025 08:28:45
單位

分類

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCPIPESEGMENT Pipe Segment

OmniClass 2006

23-45_05_00 23-45 05 00 Sanitary Equipment

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based