Concealed shower LINUS Basic D-SC-M, Mixed water, Front panel, Front panelBrushed stainless steel
019022899
4021163154009
350
Concealed shower LINUS Basic D-SC-M Mixed water For WBD-SC-M concealed masterbox. Manual actuation with automatic closing. Scope of delivery Front panel SC-M self-closing button with push sleeve Fastening material Technical data Material: Actuation Brass; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 190 mm x h 190 mm x d 3 mm - 019022899
顯示壓縮表示 (1 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
SCHELL - Unterputz-Dusche
訂購編碼
019022899
Shorttext
BASIC D-SC-M
上次修改
03.09.2025 08:28:45
單位
关键字
分類
CNS
CNSERPBASE Object Properties
IFC4
IFC4_IFCPIPESEGMENT Pipe Segment
OmniClass 2006
23-45_05_00 23-45 05 00 Sanitary Equipment
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based