2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

49134795 WAO 20 26 4

Expand Table
EN
1/5
Item no.
ARTIKELNR
d1
D1 [mm]
d2
D2 [mm]
Groove
NUT
b
B [mm]
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
67048943
12.0
18.00
without groove
3.0
67156222
12.0
19.00
without groove
3.0
67144105
12.7
17.46
without groove
2.4
67036642
14.0
18.00
without groove
3.0
67048944
16.0
22.00
without groove
3.0
67034470
16.0
24.00
without groove
3.0
67048950
18.0
24.00
without groove
3.0
67075201
18.0
25.00
without groove
3.0
67082490
20.0
24.00
without groove
2.5
67048951
20.0
26.00
without groove
4.0
49134795
20.0
26.00
without groove
4.0
67156224
20.0
28.00
without groove
4.0
67039873
20.0
28.00
without groove
4.5
67040476
20.0
32.00
without groove
4.0
67084933
25.0
32.00
without groove
4.0
67048954
25.0
35.00
without groove
4.0
67034474
28.0
35.00
without groove
4.0
67039018
40.0
55.00
without groove
5.0
67187305
42.0
52.00
without groove
4.0
顯示壓縮表示 (30 konfigurierbares Produkt)
訂購編碼49134795
ShorttextRadial shaft seal
上次修改14.02.2025 13:56:04
單位

分類

CNS

CNSERPBASE Object Properties