2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZG11BW-B100-L600-90-TA220-IM-5-H-G

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
TYPE
TYPE
Profile material
PM
Material of motor cover plate
MM
Material of fixed pulley seat
MF
Profile surface treatment
PST
Surface treatment of motor cover plate
MST
Surface treatment of pulley fixing seat
PFST
B
B [mm]
L
L [mm]
output power
OP [W]
Motor voltage
V [V]
Motor specification
MSS
1
ZG11BW-B100-L600-90-TA220-IM-5-H-G
ZG11BW
Anti deviation type
Aluminum alloy
Aluminum alloy
Aluminum alloy
clear anodizing
spray
spray
100
600
90
TA200(single-phase)
IM
顯示壓縮表示 (1 konfigurierbares Produkt)
ShorttextPrecision conveyor / European standard profile - heavy load type (hollow angle motor) / head drive double groove profile (pulley diameter 76mm)
上次修改19.03.2025 09:16:21
單位

分類

CNS

CNSERPBASE Object Properties