2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0652.0350

Expand Table
1/5
预览图
PREVIEWPERLINE
Bestellnummer Blohm
BESTBLOHM
position lever
POS
opening angle of handle
OG [°]
hand force
F [N]
Holding force
F2 [N]
Clamping force
F1 [N]
suitable plastic handle
PASSKG
width
B3 [mm]
height
C1 [mm]
diameter
D1 [mm]
diameter
D2 [mm]
height
H [mm]
Length
L [mm]
Length
L1 [mm]
Length
L2 [mm]
Length
L3 [mm]
Length
L4 [mm]
thread
M
1
2
3
B0652.0350
Holding arm closed
185
110
3500
1500
K0100.28
20.5
9.5
10
19.0
106.5
123
49
16
18
33
M 6 x 25
B0652.0550
Holding arm closed
185
140
5500
1600
K0100.30
24.5
12.0
13
24.0
130.0
159
60
20
30
40
M 8 x 40
B0652.0750
Holding arm closed
185
160
7500
1600
K0100.33
31.0
14.2
16
28.5
149.0
235
93
23
40
70
M 10 x 50
顯示壓縮表示 (3 konfigurierbares Produkt)
訂購編碼B0652.0350
ShorttextToggle clamps push-pull without mounting bracket
上次修改29.01.2026 17:18:43
單位

分類

按功能

BYFUNC_PINCHING 捏
BYFUNC_CLAMPING 夾緊

CNS

CNSERPBASE Object Properties
Order NumberB0652.0350
Customs Tariff Number82057000
RoHS認證Yes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 夾具, 快換式
Compare multiple parts
Add at least 2 products with