Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 9.1
27 - 電氣工程,自動化,程序控制工程
27-29 - 氣動
27-29-03 - 活塞杆氣缸(氣動)
27-29-03-06 - 小型氣缸(氣動)
CUJ/CDUJ - Mini Free Mount Cylinder
ECLASS 9.1
27 - 電氣工程,自動化,程序控制工程
27-29 - 氣動
27-29-03 - 活塞杆氣缸(氣動)
27-29-03-06 - 小型氣缸(氣動)
CUJ/CDUJ - Mini Free Mount Cylinder
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CUJB20-5D
Vertical Mode
Expand Table
Reset filters
1/5
MODEL
Bore size
BORE [mm]
Mounting style
MOUNT
Built-in magnet
MAGNET
Auto switch
AUTOSWITCH
Lead wire length
LEAD
Number of auto switches
NUMBER
Stroke
STROKE [mm]
Position
POS [mm]
Action
ACTION
Rod end thread
ROD
Made to order
OMSC
Thread on/off
THREAD
1
2
3
4
5
6
7
8
9
10
CUJB4-4D
4
(B) Side mounting
N/A
N/A
N/A
N/A
4
0
(D) Double acting
(-) Rod end female thread (Without thread for dia 4)
N/A
on
CUJB6-4D
6
(B) Side mounting
(-) Without magnet
N/A
N/A
N/A
4
0
(D) Double acting
(-) Rod end female thread
(-) None
on
CUJB8-4D
8
(B) Side mounting
(-) Without magnet
N/A
N/A
N/A
4
0
(D) Double acting
(-) Rod end female thread
(-) None
on
CUJB10-4D
10
(B) Side mounting
(-) Without magnet
N/A
N/A
N/A
4
0
(D) Double acting
(-) Rod end female thread
(-) None
on
CUJB12-5D
12
(B) Side mounting
(-) Without magnet
N/A
N/A
N/A
5
0
(D) Double acting
(-) Rod end female thread
(-) None
on
CUJS12-5D
12
(S) Axial mounting
(-) Without magnet
N/A
N/A
N/A
5
0
(D) Double acting
(-) Rod end female thread
(-) None
on
CUJB16-5D
16
(B) Side mounting
(-) Without magnet
N/A
N/A
N/A
5
0
(D) Double acting
(-) Rod end female thread
(-) None
on
CUJS16-5D
16
(S) Axial mounting
(-) Without magnet
N/A
N/A
N/A
5
0
(D) Double acting
(-) Rod end female thread
(-) None
on
CUJB20-5D
20
(B) Side mounting
(-) Without magnet
N/A
N/A
N/A
5
0
(D) Double acting
(-) Rod end female thread
(-) None
on
CUJS20-5D
20
(S) Axial mounting
(-) Without magnet
N/A
N/A
N/A
5
0
(D) Double acting
(-) Rod end female thread
(-) None
on
顯示壓縮表示 (10 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
ECLASS 9.1
- CUJ/CDUJ
Shorttext
Mini Free Mount Cylinder
上次修改
19.02.2026 14:28:24
單位
分類
按功能
BYFUNC_PULLING 拉
BYFUNC_PRESSING 壓制
BYFUNC_LIFTING 起重
BYFUNC_POSITIONING 定位
BYFUNC_DRIVING 驅動
BYFUNC_LINEAR_MOVEMENT Linear Movement
By Categories
Cylinder Cylinder
Automation Automation
CNS
CNSERPBASE Object Properties
Type Code
CUJB20-5D
ECLASS 14.0
51-01-01-03 小型氣缸(氣動)
51-01-01-05 小型氣缸(氣動)
51-01-01-05 小型氣缸(氣動)
ECLASS 12.0
51-01-01-05 小型氣缸(氣動)
ECLASS 10.1
27-29-03-06 小型氣缸(氣動)
Compare multiple parts
Add at least 2 products with
比較
上傳幾何圖形
Add one more to start
比較 (0/4)