Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Industrial couplings
GIFLEX
GFA
Complete coupling
GFA - Serie GFA with steel sleeve
Chiaravalli
...
Industrial couplings
GIFLEX
GFA
Complete coupling
GFA - Serie GFA with steel sleeve
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
00205600_56
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part number
CODE
Coupling type
TYPE
Ø d
DM [mm]
B
B [mm]
C
C [mm]
Ø D
D [mm]
E
E [mm]
Ø F
F [mm]
G
G [mm]
M
M [mm]
L
L [mm]
S
S [mm]
Weight sleeve
WEIGHTS [kg]
Weight HUB normal
WEIGHTN [kg]
Weight HUB long
WEIGHTL [kg]
H
H [mm]
N
N [mm]
1
2
3
4
5
6
7
8
9
00202500_25
GFA 25
25
61
12.0
42
41.0
68
3
85
60.0
123
0.72
0.48
0.69
31.0
104.0
00203200_32
GFA 32
32
73
13.5
55
48.5
85
3
100
80.0
163
1.14
0.99
1.58
45.0
131.5
00204000_40
GFA 40
40
82
16.5
64
56.0
95
3
115
80.0
163
1.68
1.49
2.10
40.5
139.0
00205600_56
GFA 56
56
97
21.5
80
68.0
120
4
140
100.0
204
2.86
2.96
4.22
53.5
172.0
00206300_63
GFA 63
63
108
22.5
100
74.5
140
4
153
119.5
243
3.75
4.90
7.67
67.5
198.0
00208000_80
GFA 80
80
125
22.5
125
82.5
175
5
170
140.0
285
5.58
8.72
14.26
80.0
227.5
00210000_100
GFA 100
100
148
34.0
150
105.0
198
6
216
174.5
355
6.63
15.76
25.40
103.5
285.5
00212500_125
GFA 125
125
214
37.0
190
140.0
245
8
288
207.5
423
17.70
32.60
49.50
104.5
355.5
00215500_155
GFA 155
155
240
65.0
240
180.0
300
10
370
244.0
498
28.30
65.50
91.40
129.0
434.0
顯示壓縮表示 (9 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Chiaravalli
- GFA
Shorttext
Serie GFA with steel sleeve
上次修改
05.12.2024 17:29:32
單位
关键字
Complete
Industrial
Open
Serie
Steel
coupling
couplings
sleeve
transmission
分類
CNS
CNSERPBASE Object Properties
Type Code
00205600_56
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
比較
上傳幾何圖形
Add one more to start
比較 (0/4)