2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Socket Key GN 1151-82-SW9-PA-BL

Expand Table
1/5
GANTER PARTNUMBER
PARTNUMBER
L1 [mm]
D1 [mm]
D2 [mm]
H [mm]
L2 [mm]
SW [mm]
For latches
FL
Type
FORM
Color
FARBE
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
GN 1151-82-SW9-PA-BL
82
23
5
42.7
35
9
GN 1150
with two wrench flats A/F9
blue
0.0340
39269097
YES
Product details
GN 1151-82-SW13-PA-BL
82
23
5
42.7
35
13
GN 1150 / GN 115-AZ13
with two wrench flats A/F13
blue
0.0340
39269097
YES
Product details
顯示壓縮表示形式(2 Produkt)
訂購編碼GN 1151-82-SW9-PA-BL
ShorttextSocket Keys for Latches GN 115 and GN 1150, Plastic, Hygienic Design
上次修改24.06.2024 10:15:47
單位

分類

By Categories

Actuating_Elements Actuating Elements
Assembling_Equipment Assembling Equipment
Automation Automation
Automotive Automotive
Automotive_Engineering Automotive Engineering
Ball Ball
Bearing Bearing
Bushing Bushing
Caster Caster
Clamping_Technology Clamping Technology
Cog_Wheel Cog Wheel
Cogging Cogging
Control_Unit Control Unit
Die_Set Die Set
Drilling_Tool Drilling Tool
Drive_Shaft Drive Shaft
Fastening Fastening
Fitting Fitting
Fixture_System Fixture System
Flange Flange
Gear Gear
Gear_Belt Gear Belt
Hinge Hinge
Linear_Technology Linear Technology
Machining_Unit Machining Unit
Magnet Magnet
Metal_Fitting Metal Fitting
Mold_Construction Mold Construction
Nozzle Nozzle
Operational_Safety Operational Safety
Pneumatics Pneumatics
Positioning_System Positioning System
Rolling_Bearing Rolling Bearing
Screwing_Tool Screwing Tool
Shock_Absorber Shock Absorber
Thread_Insert Thread Insert

CNS

CNSERPBASE Object Properties
Order NumberGN 1151-82-SW9-PA-BL
RoHS認證YES
Customs Tariff Number39269097
CNSPHYPROP Physical Properties

ECLASS 14.0

23-19-04-08 Key, mechanical

ECLASS 10.1

23-20-01-08 標準銷(機械)
Compare multiple parts
Add at least 2 products with