2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Two-Way Connector Clamp GN 132-B40-B40-56-2-SW

Expand Table
1/5
E+G PARTNUMBER
PARTNUMBER
Bore
D1
Bore
D2
Clamping length
K [mm]
L1 [mm]
L2 [mm]
M [mm]
Screw locations
Z
Clamping lever
L3 [mm]
Finish
OBVIS
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOEG
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
GN 132-B25-B25-40-2-SW
B25
B25
40
97
40
33
M8-25
63 | 78
black
0.2200
76090000
YES
Product details
GN 132-B30-B30-40-2-BL
B30
B30
40
97
40
33
M8-25
63 | 78
blank
0.1730
76090000
YES
Product details
GN 132-B30-B30-40-2-SW
B30
B30
40
97
40
33
M8-25
63 | 78
black
0.1730
76090000
YES
Product details
GN 132-B30-B30-56-2-BL
B30
B30
56
125
56
45
M10-35
-
blank
0.6000
76090000
YES
Product details
GN 132-B30-B30-56-2-SW
B30
B30
56
125
56
45
M10-35
-
black
0.6000
76090000
YES
Product details
GN 132-B32-B32-56-2-BL
B32
B32
56
125
56
45
M10-35
-
blank
0.6200
76090000
YES
Product details
GN 132-B32-B32-56-2-SW
B32
B32
56
125
56
45
M10-35
-
black
0.6200
76090000
YES
Product details
GN 132-B35-B35-56-2-BL
B35
B35
56
125
56
45
M10-35
78 | 92
blank
0.6000
76090000
YES
Product details
GN 132-B35-B35-56-2-SW
B35
B35
56
125
56
45
M10-35
78 | 92
black
0.6000
76090000
YES
Product details
GN 132-B40-B40-56-2-BL
B40
B40
56
125
56
45
M10-35
78 | 92
blank
0.5000
76090000
YES
Product details
GN 132-B40-B40-56-2-SW
B40
B40
56
125
56
45
M10-35
78 | 92
black
0.5000
76090000
YES
Product details
GN 132-B40-B40-65-2-BL
B40
B40
65
143
65
53
M10-50
-
blank
0.8900
76090000
YES
Product details
GN 132-B40-B40-65-2-SW
B40
B40
65
143
65
53
M10-50
-
black
0.8900
76090000
YES
Product details
GN 132-B42-B42-65-2-BL
B42
B42
65
143
65
53
M10-50
78 | 92
blank
0.7800
76090000
YES
Product details
GN 132-B42-B42-65-2-SW
B42
B42
65
143
65
53
M10-50
78 | 92
black
0.7800
76090000
YES
Product details
GN 132-B45-B45-65-2-BL
B45
B45
65
143
65
53
M10-50
78 | 92
blank
0.7840
76090000
YES
Product details
GN 132-B45-B45-65-2-SW
B45
B45
65
143
65
53
M10-50
78 | 92
black
0.7840
76090000
YES
Product details
GN 132-B48-B48-65-2-BL
B48
B48
65
143
65
53
M10-50
78 | 92
blank
0.7500
76090000
YES
Product details
GN 132-B48-B48-65-2-SW
B48
B48
65
143
65
53
M10-50
78 | 92
black
0.7500
76090000
YES
Product details
顯示壓縮表示形式(28 Produkt)
訂購編碼GN 132-B40-B40-56-2-SW
ShorttextTwo-Way Connector Clamp, Aluminum, with screw, stainless steel
上次修改27.03.2026 11:58:33
單位

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-36-90-90 Profile assembly system, structure system (other, unspecified)

ECLASS 10.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 10.0.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 9.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 9.0

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 8.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 8.0

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 7.1

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 7.0

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.2

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.1

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.0

23-36-91-90 Profile assembly system, structure system (parts, unclassified)
Compare multiple parts
Add at least 2 products with