2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Two-Way Connector Clamp KM-B35-V35-60-2-2

Expand Table
1/5
INOCON PARTNUMBER
PARTNUMBER
Bore
D1
Square
S1
Bore
D2
Square
S2
Clamping length
K [mm]
L1 [mm]
L2 [mm]
M [mm]
Screw locations
Z
Clamping lever
L3 [mm]
Finish
OB
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOIN
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
KM-B30-B30-60-2-2
B30
-
B30
-
60
109.0
79
50.0
M8-50
63 | 78
black
0.6980
76090000
YES
Product details
KM-B30-V30-60-2-8
B30
-
-
V30
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6820
76090000
YES
Product details
KM-B30-V30-60-2-2
B30
-
-
V30
60
109.0
79
50.0
M8-50
63 | 78
black
0.6820
76090000
YES
Product details
KM-V30-V30-60-2-8
-
V30
-
V30
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6600
76090000
YES
Product details
KM-V30-V30-60-2-2
-
V30
-
V30
60
109.0
79
50.0
M8-50
63 | 78
black
0.6600
76090000
YES
Product details
KM-B32-B32-60-2-8
B32
-
B32
-
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6860
76090000
YES
Product details
KM-B32-B32-60-2-2
B32
-
B32
-
60
109.0
79
50.0
M8-50
63 | 78
black
0.6860
76090000
YES
Product details
KM-B35-B35-60-2-8
B35
-
B35
-
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6660
76090000
YES
Product details
KM-B35-B35-60-2-2
B35
-
B35
-
60
109.0
79
50.0
M8-50
63 | 78
black
0.6660
76090000
YES
Product details
KM-B35-V35-60-2-8
B35
-
-
V35
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6440
76090000
YES
Product details
KM-B35-V35-60-2-2
B35
-
-
V35
60
109.0
79
50.0
M8-50
63 | 78
black
0.6440
76090000
YES
Product details
KM-V35-V35-60-2-8
-
V35
-
V35
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6200
76090000
YES
Product details
KM-V35-V35-60-2-2
-
V35
-
V35
60
109.0
79
50.0
M8-50
63 | 78
black
0.6200
76090000
YES
Product details
KM-B40-B40-60-2-8
B40
-
B40
-
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6140
76090000
YES
Product details
KM-B40-B40-60-2-2
B40
-
B40
-
60
109.0
79
50.0
M8-50
63 | 78
black
0.6140
76090000
YES
Product details
KM-B40-V40-60-2-8
B40
-
-
V40
60
109.0
79
50.0
M8-50
63 | 78
blank
0.5850
76090000
YES
Product details
KM-B40-V40-60-2-2
B40
-
-
V40
60
109.0
79
50.0
M8-50
63 | 78
black
0.8000
76090000
YES
Product details
KM-V40-V40-60-2-8
-
V40
-
V40
60
109.0
79
50.0
M8-50
63 | 78
blank
0.5600
76090000
YES
Product details
KM-V40-V40-60-2-2
-
V40
-
V40
60
109.0
79
50.0
M8-50
63 | 78
black
0.5600
76090000
YES
Product details
顯示壓縮表示形式(60 Produkt)
訂購編碼KM-B35-V35-60-2-2
ShorttextTwo-Way Connector Clamp, Aluminum, with screw, stainless steel
上次修改31.03.2025 05:57:21
單位

分類

CNS

CNSERPBASE Object Properties
Order NumberKM-B35-V35-60-2-2
RoHS認證YES
Customs Tariff Number76090000
CNSPHYPROP Physical Properties

ECLASS 14.0

23-36-90-90 Profile assembly system, structure system (other, unspecified)

ECLASS 10.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 10.0.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 9.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 9.0

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 8.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 8.0

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 7.1

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 7.0

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.2

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.1

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.0

23-36-91-90 Profile assembly system, structure system (parts, unclassified)
Compare multiple parts
Add at least 2 products with