2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LB13BA-L130

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
material quality
MQ
colour
COLOUR
L
L [mm]
Reference weight
RW [kg/pcs]
INFOTEXT
INFOTEXT
1
LB13BA-L130
LB13BA
Non-slip Type
PA
black
130
0.034
website
顯示壓縮表示形式(1 Produkt)
ShorttextSquare handle - anti slip type - interior type
上次修改19.03.2025 09:16:24
單位

分類

CNS

CNSERPBASE Object Properties