Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
JELPC
FRL
FE series
LFR Series
LFR - Filter&Regulator
JELPC
FRL
FE series
LFR Series
LFR - Filter&Regulator
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LFR-G3/8-MINI
Vertical Mode
Expand Table
Reset filters
EN
1/5
MODEL
MODEL
Port Size
JGKJ
Pressure Range
YLTJFW
Filter Range
GLDJ
Gauge
YLB
Size
GG
Drain Type
LNSPF
D1 [mm]
L8 [mm]
L9 [mm]
T1 [mm]
D33 [mm]
1
2
3
4
5
6
LFR:Filter&Regulator
G1/8
Blank:0.5~12bar
Blank:40μm
Blank:With Gauge
MINI:Mini
Blank:Hand
G1/8
15
19
8.000
9.728
LFR:Filter&Regulator
G1/4
Blank:0.5~12bar
Blank:40μm
Blank:With Gauge
MINI:Mini
Blank:Hand
G1/4
15
19
8.000
9.728
LFR:Filter&Regulator
G3/8
Blank:0.5~12bar
Blank:40μm
Blank:With Gauge
MINI:Mini
Blank:Hand
G3/8
15
19
8.000
9.728
LFR:Filter&Regulator
G1/2
Blank:0.5~12bar
Blank:40μm
Blank:With Gauge
MIDI:Mid
Blank:Hand
G1/2
15
19
8.000
9.728
LFR:Filter&Regulator
G3/4
Blank:0.5~12bar
Blank:40μm
Blank:With Gauge
MAXI:Max
Blank:Hand
G3/4
15
19
8.000
9.728
LFR:Filter&Regulator
G1
Blank:0.5~12bar
Blank:40μm
Blank:With Gauge
MAXI:Max
Blank:Hand
G1
15
19
8.000
9.728
顯示壓縮表示 (6 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
JELPC
- LFR
Shorttext
Filter&Regulator
上次修改
23.05.2026 07:02:49
單位
关键字
Series
分類
By Categories
Control_Unit Control Unit
Sealing_Cylinder Sealing Cylinder
Fitting Fitting
Cylinder Cylinder
Pneumatics Pneumatics
Standard_Part Standard Part
CNS
CNSERPBASE Object Properties
Type Code
LFR-G3/8-MINI
Compare multiple parts
Add at least 2 products with
比較
上傳幾何圖形
Add one more to start
比較 (0/4)