Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
RK Rose+Krieger
LINEAR - TECHNOLOGY
Lifting devices
Multilift
Move-Tec - Multilift Synchro - Lifting columns
RK Rose+Krieger
LINEAR - TECHNOLOGY
Lifting devices
Multilift
Move-Tec - Multilift Synchro - Lifting columns
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
QAB13IG030355 Multilift mit Ausfräsung im Außenprofil (EinbauMass=550) (Hub=0)
Vertical Mode
Expand Table
所有配送國家/地區
Reset filters
EN
1/5
Article description
ARTIKEL
Type
TYPE
Order-no.
BEST
Version
AUSF
Version
AUSF1VIS
Grundplatte
AUSF2VIS
Stroke
HUB [mm]
max. Stroke
HUBMAX [mm]
Installation height with base plate
EININKLGP [mm]
Installation height with base plate
EINOGP
max. lifting speed
MHG [mm/s]
max. push force
MDK [N]
max. Tensile force
MZK [N]
Weight
CNSMASSEXACT [kg]
Standard delivery time of the item after receipt of order
CNSSTDDTIME
1
2
3
4
5
6
7
8
9
10
11
12
Multilift
350
QAB13IG030355
synchro
with cutout in the outer profile
Mounting lugs outside, 4 counterbored holes
0
355
558
550
8
3000
1000
9.10
3-4 Weeks
Multilift
350
QAB13KG030355
synchro
with cutout in the outer profile
Mounting lugs outside, 2 counterbored holes
0
355
558
550
8
3000
1000
9.10
3-4 Weeks
Multilift
350
QAB13MG030355
synchro
with cutout in the outer profile
flush closing
0
355
558
550
8
3000
1000
9.10
3-4 Weeks
Multilift
350
QAB13IG040355
synchro
without cutout in the outer profile
Mounting lugs outside, 4 counterbored holes
0
355
558
550
8
3000
1000
9.10
3-4 Weeks
Multilift
350
QAB13KG040355
synchro
without cutout in the outer profile
Mounting lugs outside, 2 counterbored holes
0
355
558
550
8
3000
1000
9.10
3-4 Weeks
Multilift
350
QAB13MG040355
synchro
without cutout in the outer profile
flush closing
0
355
558
550
8
3000
1000
9.10
3-4 Weeks
Multilift
400
QAB13IG030400
synchro
with cutout in the outer profile
Mounting lugs outside, 4 counterbored holes
0
400
603
595
8
3000
1000
10.00
3-4 Weeks
Multilift
400
QAB13KG030400
synchro
with cutout in the outer profile
Mounting lugs outside, 2 counterbored holes
0
400
603
595
8
3000
1000
10.00
3-4 Weeks
Multilift
400
QAB13MG030400
synchro
with cutout in the outer profile
flush closing
0
400
603
595
8
3000
1000
10.00
3-4 Weeks
Multilift
400
QAB13IG040400
synchro
without cutout in the outer profile
Mounting lugs outside, 4 counterbored holes
0
400
603
595
8
3000
1000
10.00
3-4 Weeks
Multilift
400
QAB13KG040400
synchro
without cutout in the outer profile
Mounting lugs outside, 2 counterbored holes
0
400
603
595
8
3000
1000
10.00
3-4 Weeks
Multilift
400
QAB13MG040400
synchro
without cutout in the outer profile
flush closing
0
400
603
595
8
3000
1000
10.00
3-4 Weeks
顯示壓縮表示 (48 konfigurierbares Produkt)
零件資訊
相似件
附件
Request for quote (RFQ)
RK Rose+Krieger
- Move-Tec - Multilift Synchro
訂購編碼
QAB13IG030355
Shorttext
Lifting columns
上次修改
28.02.2025 10:13:49
單位
关键字
LINEAR
Lifting columns
Lifting devices
TECHNOLOGY
分類
CNS
CNSERPBASE Object Properties
ISO14001認證
yes
REACH認證
yes
RoHS認證
yes
65認證
No
防爆認證
No
Raw Material
Aluminium
CNSPHYPROP Physical Properties
ECLASS 14.0
23-30-19-90 Electromechanical lifting column (unspecified)
name of supplier
RK Rose+Krieger GmbH
ECLASS 12.0
23-30-19-90 Electromechanical lifting column (unspecified)
name of supplier
RK Rose+Krieger GmbH
ECLASS 9.1
23-30-19-90 Electromechanical lifting column (unspecified)
Supplier name
RK Rose+Krieger GmbH
Compare multiple parts
Add at least 2 products with
比較
上傳幾何圖形
Add one more to start
比較 (0/4)